Continuous hinges are available in a range of sizes to suit your application needs. Starting with 0.9mm and 1.2mm thick hinges which offer a lighter duty continuous hinge. They are sold in backs of 2 x 1020mm lengths and are available both drilled and undrilled. They can be riveted, screwed or welded into position and are ideal for lightweight furniture, cabinet/enclosures, and sheet metal fabrication. The drilled type has holes to suit countersunk No.4 screws for the 0.9mm version and No.6 for the 1.2mm version. 1.6mm and 2mm hinges offer a more medium duty continuous hinge. They are sold in packs of 2 x 1016mm lengths and suit a wide range of commercial and engineering applications. The drilled type has holes to suit countersunk no.8 screws; this applies to both 1.6 and 2mm types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Material | Hinge Type | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $153.9428 - $170.5739 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
2.52 in
64.0 mm
|
||
| $15.2969 - $16.9494 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
1.26 in
32.0 mm
|
||
| $162.6451 - $180.2162 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
2.52 in
64.0 mm
|
||
| Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
2.008 in
51.0 mm
|
|||
| $46.7252 - $51.7731 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Light Duty
|
1.26 in
32.0 mm
|
||
| $16.1313 - $17.874 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
1.496 in
38.0 mm
|
||
| $56.4596 - $62.5591 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.496 in
38.0 mm
|
||
| $43.2486 - $47.9209 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
2.52 in
64.0 mm
|
||
| $16.1313 - $17.874 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
1.496 in
38.0 mm
|
||
| $15.2969 - $16.9494 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
1.26 in
32.0 mm
|
||
| 493550 | $40.8846 - $45.3014 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
2.008 in
51.0 mm
|
|
| $57.191 - $63.3696 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
1.496 in
38.0 mm
|
||
| $42.3109 - $46.882 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.26 in
32.0 mm
|
||
| $144.2084 - $159.7878 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
2.008 in
51.0 mm
|
||
| $40.8846 - $45.3014 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
2.008 in
51.0 mm
|
||
| $23.0193 - $25.5062 | Request the lead time here |
0.047 in
1.2 mm
|
40.157 in
1020.0 mm
|
Steel
|
Undrilled Hinge
|
1.969 in
50.0 mm
|
||
| $25.187 - $27.9079 | Request the lead time here |
0.031 in
0.8 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
0.984 in
25.0 mm
|
||
| $34.1932 - $37.8872 | Request the lead time here |
0.031 in
0.8 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.575 in
40.0 mm
|
||
| $347.192 - $384.7003 | Request the lead time here |
0.051 in
1.3 mm
|
72.047 in
1830.0 mm
|
Aluminium
|
Undrilled Hinge
|
1.252 in
31.8 mm
|
||
| $50.3739 - $55.8159 | Request the lead time here |
0.047 in
1.2 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Drilled Hinge
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue