Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Continuous hinges are available in a range of sizes to suit your application needs. Starting with 0.9mm and 1.2mm thick hinges which offer a lighter duty continuous hinge. They are sold in backs of 2 x 1020mm lengths and are available both drilled and undrilled. They can be riveted, screwed or welded into position and are ideal for lightweight furniture, cabinet/enclosures, and sheet metal fabrication. The drilled type has holes to suit countersunk No.4 screws for the 0.9mm version and No.6 for the 1.2mm version. 1.6mm and 2mm hinges offer a more medium duty continuous hinge. They are sold in packs of 2 x 1016mm lengths and suit a wide range of commercial and engineering applications. The drilled type has holes to suit countersunk no.8 screws; this applies to both 1.6 and 2mm types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Material | Hinge Type | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $15.2969 - $16.9494 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
1.26 in
32.0 mm
|
||
| $153.9428 - $170.5739 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
2.52 in
64.0 mm
|
||
| $144.2084 - $159.7878 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
2.008 in
51.0 mm
|
||
| $40.8846 - $45.3014 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
2.008 in
51.0 mm
|
||
| $57.191 - $63.3696 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
1.496 in
38.0 mm
|
||
| 493550 | $40.8846 - $45.3014 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
2.008 in
51.0 mm
|
|
| $42.3109 - $46.882 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.26 in
32.0 mm
|
||
| $15.2969 - $16.9494 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
1.26 in
32.0 mm
|
||
| $16.1313 - $17.874 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
1.496 in
38.0 mm
|
||
| Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
2.008 in
51.0 mm
|
|||
| $46.7252 - $51.7731 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Light Duty
|
1.26 in
32.0 mm
|
||
| $56.4596 - $62.5591 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.496 in
38.0 mm
|
||
| $16.1313 - $17.874 | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
1.496 in
38.0 mm
|
||
| $162.6451 - $180.2162 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
2.52 in
64.0 mm
|
||
| $43.2486 - $47.9209 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
2.52 in
64.0 mm
|
||
| $43.2486 - $47.9209 | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
2.52 in
64.0 mm
|
||
| $41.757 - $46.2681 | Request the lead time here |
0.039 in
1.0 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.181 in
30.0 mm
|
||
| $105.4526 - $116.845 | Request the lead time here |
0.079 in
2.0 mm
|
39.37 in
1000.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.969 in
50.0 mm
|
||
| $138.6671 - $153.6477 | Request the lead time here |
0.079 in
2.0 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Drilled Hinge
|
2.362 in
60.0 mm
|
||
| $14.3624 - $15.9141 | Request the lead time here |
0.035 in
0.9 mm
|
40.157 in
1020.0 mm
|
Steel
|
Drilled Hinge
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue