Menu Search

Continuous Hinges - Metal

In stock

Continuous hinges are available in a range of sizes to suit your application needs. Starting with 0.9mm and 1.2mm thick hinges which offer a lighter duty continuous hinge. They are sold in backs of 2 x 1020mm lengths and are available both drilled and undrilled. They can be riveted, screwed or welded into position and are ideal for lightweight furniture, cabinet/enclosures, and sheet metal fabrication. The drilled type has holes to suit countersunk No.4 screws for the 0.9mm version and No.6 for the 1.2mm version. 1.6mm and 2mm hinges offer a more medium duty continuous hinge. They are sold in packs of 2 x 1016mm lengths and suit a wide range of commercial and engineering applications. The drilled type has holes to suit countersunk no.8 screws; this applies to both 1.6 and 2mm types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
$53.0643 - $58.7969 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
40.0 mm
$40.515 - $44.8919 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Drilled Hinge
38.0 mm
$18.5528 - $20.5571 Request the lead time here
0.8 mm
1020.0 mm
Steel
Undrilled Hinge
25.0 mm
$42.2941 - $46.8633 Request the lead time here
0.8 mm
1020.0 mm
Steel
Drilled Hinge
40.0 mm
$25.9967 - $28.8052 Request the lead time here
1.2 mm
1020.0 mm
Steel
Undrilled Hinge
40.0 mm
$26.728 - $29.6155 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
25.0 mm
$12.7942 - $14.1763 Request the lead time here
0.9 mm
1020.0 mm
Steel
Drilled Hinge
25.0 mm
$14.3935 - $15.9485 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
38.0 mm
$573.0884 - $635.0009 Request the lead time here
1.3 mm
1830.0 mm
Aluminium
Undrilled Hinge
63.5 mm
$42.2076 - $46.7674 Request the lead time here
1.0 mm
1020.0 mm
Steel
Drilled Hinge
30.0 mm
$23.8734 - $26.4524 Request the lead time here
1.2 mm
1020.0 mm
Steel
Drilled Hinge
50.0 mm
$47.5398 - $52.6757 Request the lead time here
1.0 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
$108.6162 - $120.3504 Request the lead time here
2.0 mm
1000.0 mm
Stainless Steel
Undrilled Hinge
50.0 mm
$427.8686 - $474.0926 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
63.5 mm
$14.7932 - $16.3915 Request the lead time here
0.9 mm
1020.0 mm
Steel
Drilled Hinge
32.0 mm
$20.8325 - $23.0832 Request the lead time here
0.8 mm
1020.0 mm
Steel
Undrilled Hinge
30.0 mm
$70.1577 - $77.7371 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
$51.8851 - $57.4903 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Drilled Hinge
50.0 mm
$272.6031 - $302.0533 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
31.8 mm
$20.287 - $22.4787 Request the lead time here
0.8 mm
1020.0 mm
Steel
Drilled Hinge
30.0 mm
  • of 4
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 40.0 mm | 1.575 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Stainless Steel ; Drilled Hinge

1330704

Price Range
$58.7969 - $53.0643

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 38.0 mm | 1.496 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Stainless Steel ; Drilled Hinge

493534

Price Range
$44.8919 - $40.515

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 25.0 mm | 0.984 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Steel ; Undrilled Hinge

1330673

Price Range
$20.5571 - $18.5528

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 40.0 mm | 1.575 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Steel ; Drilled Hinge

1330686

Price Range
$46.8633 - $42.2941

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 40.0 mm | 1.575 in ; Leaf Thickness - 1.2 mm | 0.047 in ; Steel ; Undrilled Hinge

1330680

Price Range
$28.8052 - $25.9967

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 25.0 mm | 0.984 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Stainless Steel ; Drilled Hinge

1330690

Price Range
$29.6155 - $26.728

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 25.0 mm | 0.984 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Steel ; Drilled Hinge

493524

Price Range
$14.1763 - $12.7942

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 38.0 mm | 1.496 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Steel ; Undrilled Hinge

493531

Price Range
$15.9485 - $14.3935

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge - Overall Length - 1830.0 mm | 72.047 in ; Overall Width - 63.5 mm | 2.5 in ; Leaf Thickness - 1.3 mm | 0.051 in ; Aluminium ; Undrilled Hinge

1334608

Price Range
$635.0009 - $573.0884

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    1830.0 mm
  • Overall Width
    63.5 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 30.0 mm | 1.181 in ; Leaf Thickness - 1.0 mm | 0.039 in ; Steel ; Drilled Hinge

1330679

Price Range
$46.7674 - $42.2076

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7326909890
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 50.0 mm | 1.969 in ; Leaf Thickness - 1.2 mm | 0.047 in ; Steel ; Drilled Hinge

1330683

Price Range
$26.4524 - $23.8734

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 30.0 mm | 1.181 in ; Leaf Thickness - 1.0 mm | 0.039 in ; Stainless Steel ; Drilled Hinge

1330695

Price Range
$52.6757 - $47.5398

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7326909890
Piano Hinge - Overall Length - 1000.0 mm | 39.37 in ; Overall Width - 50.0 mm | 1.969 in ; Leaf Thickness - 2.0 mm | 0.079 in ; Stainless Steel ; Undrilled Hinge

1330700

Price Range
$120.3504 - $108.6162

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1000.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 915.0 mm | 36.024 in ; Overall Width - 63.5 mm | 2.5 in ; Leaf Thickness - 1.3 mm | 0.051 in ; Aluminium ; Undrilled Hinge

1334607

Price Range
$474.0926 - $427.8686

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    63.5 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 32.0 mm | 1.26 in ; Leaf Thickness - 0.9 mm | 0.035 in ; Steel ; Drilled Hinge

493528

Price Range
$16.3915 - $14.7932

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 30.0 mm | 1.181 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Steel ; Undrilled Hinge

1330675

Price Range
$23.0832 - $20.8325

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 30.0 mm | 1.181 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Stainless Steel ; Drilled Hinge

1330692

Price Range
$77.7371 - $70.1577

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 50.0 mm | 1.969 in ; Leaf Thickness - 1.2 mm | 0.047 in ; Stainless Steel ; Drilled Hinge

1330699

Price Range
$57.4903 - $51.8851

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge - Overall Length - 915.0 mm | 36.024 in ; Overall Width - 31.8 mm | 1.252 in ; Leaf Thickness - 1.3 mm | 0.051 in ; Aluminium ; Undrilled Hinge

1334603

Price Range
$302.0533 - $272.6031

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    31.8 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge - Overall Length - 1020.0 mm | 40.157 in ; Overall Width - 30.0 mm | 1.181 in ; Leaf Thickness - 0.8 mm | 0.031 in ; Steel ; Drilled Hinge

1330676

Price Range
$22.4787 - $20.287

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7318190090