Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Continuous plastic hinges are available which can be fixed with rivets, screws, nails or clamps. They have a strong chemical resistance to oil, solvents and sea water and a tensile resistance of 180N/cm. They boast a wide temperature range and are supplied in 15.25 rolls with 3 different colour options available
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $1,288.8106 - $1,428.045 | Request the lead time here |
50.197 ft
15.3 m
|
Black
|
0.126 in
3.2 mm
|
2 in
50.8 mm
|
||
| $696.3227 - $771.5487 | Request the lead time here |
50.197 ft
15.3 m
|
White
|
0.126 in
3.2 mm
|
1.126 in
28.6 mm
|
||
| $997.3583 - $1,105.1062 | Request the lead time here |
50.197 ft
15.3 m
|
White
|
0.126 in
3.2 mm
|
1.5 in
38.1 mm
|
||
| $997.3583 - $1,105.1062 | Request the lead time here |
50.197 ft
15.3 m
|
Grey
|
0.126 in
3.2 mm
|
1.5 in
38.1 mm
|
||
| $257.2595 - $285.0521 | Request the lead time here |
100.066 ft
30.5 m
|
Natural
|
0.047 in
1.2 mm
|
1 in
25.4 mm
|
||
| $1,288.8106 - $1,428.045 | Request the lead time here |
50.197 ft
15.3 m
|
White
|
0.126 in
3.2 mm
|
2 in
50.8 mm
|
||
| $765.9655 - $848.7153 | Request the lead time here |
50.197 ft
15.3 m
|
Grey
|
0.126 in
3.2 mm
|
1.126 in
28.6 mm
|
||
| $997.3583 - $1,105.1062 | Request the lead time here |
50.197 ft
15.3 m
|
Black
|
0.126 in
3.2 mm
|
1.5 in
38.1 mm
|
||
| $807.5432 - $894.7849 | Request the lead time here |
50.197 ft
15.3 m
|
Black
|
0.126 in
3.2 mm
|
1.126 in
28.6 mm
|
||
| $1,509.6748 - $1,672.7698 | Request the lead time here |
50.197 ft
15.3 m
|
Grey
|
0.126 in
3.2 mm
|
2 in
50.8 mm