Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Body Diameter | View | |
|---|---|---|---|---|---|
| $23.5416 - $26.0849 | Request the lead time here |
1.378 in
35.0 mm
|
1.85 in
47.0 mm
|
||
| $20.1652 - $22.3437 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
| $15.1671 - $16.8057 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
| $14.1526 - $15.6815 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||
| $15.5042 - $17.1791 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
| $15.5505 - $17.2305 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
| $14.1316 - $15.6582 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||
| $15.1671 - $16.8057 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
| $15.2512 - $16.8989 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||
| $20.1652 - $22.3437 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
| $14.1526 - $15.6815 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm