Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Overall Length | Pin Length | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $6.4432 - $7.1393 | Request the lead time here |
0.945 in
24.0 mm
|
Steel
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.654 in
42.0 mm
|
Zinc Alloy
|
||
| $5.4358 - $6.0231 | Request the lead time here |
|
Stainless Steel
|
1.063 in
27.0 mm
|
|
1.969 in
50.0 mm
|
Die Cast Zinc Alloy
|
||
| $1.6879 - $1.8703 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.508 in
38.3 mm
|
Die Cast Zinc Alloy
|
||
| $6.3312 - $7.0152 | 15 In stock |
0.709 in
18.0 mm
|
Steel
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
Stainless Steel
|
||
| $5.2441 - $5.8106 | Request the lead time here |
0.709 in
18.0 mm
|
Steel
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
Nylon
|
||
| $3.9472 - $4.3736 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.843 in
46.8 mm
|
|
1.417 in
36.0 mm
|
Die Cast Zinc Alloy
|
||
| $2.3829 - $2.6404 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.654 in
42.0 mm
|
|
1.287 in
32.7 mm
|
Die Cast Zinc Alloy
|
||
| $3.4855 - $3.8621 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.969 in
50.0 mm
|
|
1.26 in
32.0 mm
|
Die Cast Zinc Alloy
|
||
| $4.7069 - $5.2154 | Request the lead time here |
|
Stainless Steel
|
1.89 in
48.0 mm
|
|
1.201 in
30.5 mm
|
Stainless Steel
|
||
| $5.2242 - $5.7886 | Request the lead time here |
|
Stainless Steel
|
1.181 in
30.0 mm
|
|
0.827 in
21.0 mm
|
Stainless Steel
|
||
| $15.1206 - $16.7542 | Request the lead time here |
|
Stainless Steel
|
1.654 in
42.0 mm
|
|
1.496 in
38.0 mm
|
Stainless Steel
|
||
| $6.6561 - $7.3752 | 10 In stock |
0.945 in
24.0 mm
|
Steel
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.654 in
42.0 mm
|
Stainless Steel
|
||
| $6.3788 - $7.0679 | Request the lead time here |
0.984 in
25.0 mm
|
Steel
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.654 in
42.0 mm
|
Stainless Steel
|
||
| $3.8571 - $4.2738 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.831 in
46.5 mm
|
|
1.445 in
36.7 mm
|
Die Cast Zinc Alloy
|
||
| $2.6025 - $2.8837 | Request the lead time here |
|
Steel
|
3.937 in
100.0 mm
|
|
1.449 in
36.8 mm
|
Die Cast Zinc Alloy
|
||
| $2.2422 - $2.4844 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
2.264 in
57.5 mm
|
1.969 in
50.0 mm
|
1.083 in
27.5 mm
|
Die Cast Zinc Alloy
|
||
| $2.3502 - $2.3502 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.575 in
40.0 mm
|
|
1.732 in
44.0 mm
|
Die Cast Zinc Alloy
|
||
| $1.4185 - $1.5718 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
0.472 in
12.0 mm
|
Die Cast Zinc Alloy
|
||
| $2.0844 - $2.3096 | Request the lead time here |
0.197 in
5.0 mm
|
Steel
|
1.89 in
48.0 mm
|
|
1.378 in
35.0 mm
|
Die Cast Zinc Alloy
|
||
| $2.3559 - $2.6105 | Request the lead time here |
0.197 in
5.0 mm
|
Steel
|
1.89 in
48.0 mm
|
|
1.004 in
25.5 mm
|
Die Cast Zinc Alloy
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue