90 Degree Offset Corner Hinges come in different profiles to fit a combination of possibilities to offset the door to the frame.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $1.6651 - $1.8449 | Request the lead time here |
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
4
|
Zinc Alloy
|
1.024 in
26.0 mm
|
||
| $2.9526 - $3.2715 | Request the lead time here |
0.512 in
13.0 mm
|
1.969 in
50.0 mm
|
6
|
Zinc Alloy
|
0.965 in
24.5 mm
|
||
| $4.6972 - $5.2046 | Request the lead time here |
0.689 in
17.5 mm
|
2.343 in
59.5 mm
|
4
|
Zinc Alloy
|
1.339 in
34.0 mm
|
||
| $4.9174 - $5.4487 | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $4.6455 - $5.1473 | Request the lead time here |
0.63 in
16.0 mm
|
2.343 in
59.5 mm
|
6
|
Zinc Alloy
|
1.142 in
29.0 mm
|
||
| $6.042 - $6.6947 | Request the lead time here |
0.689 in
17.5 mm
|
2.343 in
59.5 mm
|
4
|
Zinc Alloy
|
1.339 in
34.0 mm
|
||
| $2.2145 - $2.4538 | Request the lead time here |
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
4
|
Zinc Alloy
|
1.122 in
28.5 mm
|
||
| $1.8874 - $2.0913 | Request the lead time here |
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
4
|
Zinc Alloy
|
0.866 in
22.0 mm
|
||
| $4.4346 - $4.9137 | Request the lead time here |
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
4
|
Zinc Alloy
|
1.122 in
28.5 mm
|
||
| $1.9657 - $2.178 | Request the lead time here |
0.453 in
11.5 mm
|
1.181 in
30.0 mm
|
6
|
Zinc Alloy
|
0.846 in
21.5 mm
|
||
| $7.0138 - $7.7715 | Request the lead time here |
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $3.6517 - $4.0462 | Request the lead time here |
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
4
|
Zinc Alloy
|
0.866 in
22.0 mm
|
||
| $5.9458 - $6.5881 | Request the lead time here |
0.551 in
14.0 mm
|
1.772 in
45.0 mm
|
|
Die Cast Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $9.5349 - $17.5642 | Request the lead time here |
0.256 in
6.5 mm
|
1.85 in
47.0 mm
|
2
|
Stainless Steel
|
1.772 in
45.0 mm
|
||
| $10.2216 - $18.8291 | Request the lead time here |
0.551 in
14.0 mm
|
1.85 in
47.0 mm
|
|
Die Cast Zinc Alloy
|
1.772 in
45.0 mm
|
||
| $10.4873 - $19.3187 | Request the lead time here |
0.551 in
14.0 mm
|
1.85 in
47.0 mm
|
|
Die Cast Zinc Alloy
|
1.772 in
45.0 mm
|
||
| $5.1418 - $5.6973 | Request the lead time here |
0.551 in
14.0 mm
|
1.85 in
47.0 mm
|
|
Die Cast Zinc Alloy
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue