Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.
Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Overall Diameter | Material | Cap Inside Diameter | Component Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0544 - $0.0544 | Request the lead time here |
Beige
|
0.898 in
22.8 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0257 - $0.0257 | Request the lead time here |
Beige
|
0.551 in
14.0 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0407 - $0.0407 | Request the lead time here |
Beige
|
0.673 in
17.1 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0349 - $0.0349 | Request the lead time here |
Beige
|
0.736 in
18.7 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0196 - $0.0196 | Request the lead time here |
Beige
|
0.409 in
10.4 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.1233 - $0.1299 | Request the lead time here |
Beige
|
1.205 in
30.6 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0646 - $0.068 | Request the lead time here |
Beige
|
1.079 in
27.4 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0193 - $0.0193 | Request the lead time here |
Beige
|
0.409 in
10.4 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0679 - $0.0715 | Request the lead time here |
Beige
|
0.976 in
24.8 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0534 - $0.0562 | Request the lead time here |
Beige
|
0.945 in
24.0 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0601 - $0.0633 | Request the lead time here |
Beige
|
1.15 in
29.2 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0446 - $0.0446 | Request the lead time here |
Beige
|
0.63 in
16.0 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0247 - $0.0247 | Request the lead time here |
Beige
|
0.472 in
12.0 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0318 - $0.0318 | Request the lead time here |
Beige
|
0.736 in
18.7 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0145 - $0.0145 | Request the lead time here |
Beige
|
0.276 in
7.0 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0262 - $0.0262 | Request the lead time here |
Beige
|
0.531 in
13.5 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0419 - $0.0419 | Request the lead time here |
Beige
|
0.803 in
20.4 mm
|
PA
|
|
Sheet Cover Cap
|
||
| $0.0322 - $0.0339 | Request the lead time here |
Black
|
0.48 in
12.2 mm
|
PA
|
|
Cap
|
||
| $0.0315 - $0.058 | Request the lead time here |
Natural
|
0.583 in
14.8 mm
|
PA
|
|
Washer
|
||
| $0.015 - $0.0158 | Request the lead time here |
Natural
|
0.504 in
12.8 mm
|
PA
|
|
Washer