Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
$304.9427 - $337.8866 Request the lead time here
4.4
6.0
2.55
12.0
24.0
M3
30.0
$664.8364 - $736.6608 Request the lead time here
4.4
6.0
2.55
12.0
106.0
M3
135.0
$731.5009 - $810.5272 Request the lead time here
7.5
11.0
4.3
22.0
192.0
M5
240.0
$625.844 - $693.456 Request the lead time here
9.5
15.0
5.3
31.0
154.0
M6
200.0
$2,857.6883 - $3,166.4137 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
$3,835.7219 - $4,250.1074 Request the lead time here
13.5
28.0
8.5
58.0
492.0
M10
600.0
$458.4753 - $508.0059 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
$496.9175 - $550.601 Request the lead time here
6.0
8.0
3.3
18.0
124.0
M4
150.0
$524.1964 - $580.827 Request the lead time here
7.5
11.0
4.3
22.0
130.0
M5
160.0
$741.0131 - $821.0672 Request the lead time here
6.0
8.0
3.3
18.0
184.0
M4
225.0
$1,192.0202 - $1,320.7981 Request the lead time here
10.5
22.0
6.8
44.0
246.0
M8
300.0
$780.8703 - $865.2302 Request the lead time here
4.4
6.0
2.55
12.0
120.0
M3
150.0
$1,097.212 - $1,215.7473 Request the lead time here
7.5
11.0
4.3
22.0
292.0
M5
360.0
$1,288.5578 - $1,427.7649 Request the lead time here
9.5
15.0
5.3
31.0
320.0
M6
400.0
$2,383.9618 - $2,641.509 Request the lead time here
10.5
22.0
6.8
44.0
482.0
M8
600.0
$285.7609 - $316.6327 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
$319.7221 - $354.2627 Request the lead time here
3.0
4.0
1.65
8.5
21.0
M2
30.0
$735.4315 - $814.8825 Request the lead time here
9.5
15.0
5.3
31.0
200.0
M6
250.0
$383.5565 - $424.9933 Request the lead time here
3.0
4.0
1.65
8.5
29.0
M2
40.0
$565.4687 - $626.558 Request the lead time here
4.4
6.0
2.55
12.0
100.0
M3
120.0
  • of 4
Crossed Roller Rail Set 30.0 M3 6.0 Steel

20161965

Price Range
$337.8866 - $304.9427

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    24.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 135.0 M3 6.0 Steel

20162030

Price Range
$736.6608 - $664.8364

Stock Levels
Request the lead time here
Attributes
  • l1
    135.0
  • Stroke max
    106.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 240.0 M5 11.0 Steel

20162184

Price Range
$810.5272 - $731.5009

Stock Levels
Request the lead time here
Attributes
  • l1
    240.0
  • Stroke max
    192.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 200.0 M6 15.0 Steel

20162252

Price Range
$693.456 - $625.844

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
$3,166.4137 - $2,857.6883

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 600.0 M10 28.0 Steel

20162436

Price Range
$4,250.1074 - $3,835.7219

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    492.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
$508.0059 - $458.4753

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 150.0 M4 8.0 Steel

20162108

Price Range
$550.601 - $496.9175

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    124.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 160.0 M5 11.0 Steel

20162177

Price Range
$580.827 - $524.1964

Stock Levels
Request the lead time here
Attributes
  • l1
    160.0
  • Stroke max
    130.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 225.0 M4 8.0 Steel

20162139

Price Range
$821.0672 - $741.0131

Stock Levels
Request the lead time here
Attributes
  • l1
    225.0
  • Stroke max
    184.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 300.0 M8 22.0 Steel

20162351

Price Range
$1,320.7981 - $1,192.0202

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    246.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 150.0 M3 6.0 Steel

20162047

Price Range
$865.2302 - $780.8703

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    120.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 360.0 M5 11.0 Steel

20162207

Price Range
$1,215.7473 - $1,097.212

Stock Levels
Request the lead time here
Attributes
  • l1
    360.0
  • Stroke max
    292.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 400.0 M6 15.0 Steel

20162290

Price Range
$1,427.7649 - $1,288.5578

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    320.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 600.0 M8 22.0 Steel

20162382

Price Range
$2,641.509 - $2,383.9618

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    482.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
$316.6327 - $285.7609

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M2 4.0 Steel

20161903

Price Range
$354.2627 - $319.7221

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    21.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 250.0 M6 15.0 Steel

20162269

Price Range
$814.8825 - $735.4315

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    200.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 40.0 M2 4.0 Steel

20161910

Price Range
$424.9933 - $383.5565

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • Stroke max
    29.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 120.0 M3 6.0 Steel

20162023

Price Range
$626.558 - $565.4687

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    100.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4