Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
$476.4778 - $527.9533 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
$7,701.946 - $8,534.0122 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
$6,418.2621 - $7,111.6477 Request the lead time here
10.5
22.0
6.8
44.0
805.0
M8
1000.0
$410.914 - $455.3064 Request the lead time here
7.5
11.0
4.3
22.0
54.0
M5
80.0
$7,679.0694 - $8,508.6641 Request the lead time here
13.5
28.0
8.5
58.0
824.0
M10
1000.0
$671.2041 - $743.7165 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
$422.8633 - $468.5467 Request the lead time here
4.4
6.0
2.55
12.0
58.0
M3
75.0
$780.8703 - $865.2302 Request the lead time here
4.4
6.0
2.55
12.0
120.0
M3
150.0
$783.0715 - $867.6692 Request the lead time here
6.0
8.0
3.3
18.0
204.0
M4
250.0
$1,097.212 - $1,215.7473 Request the lead time here
7.5
11.0
4.3
22.0
292.0
M5
360.0
$1,288.5578 - $1,427.7649 Request the lead time here
9.5
15.0
5.3
31.0
320.0
M6
400.0
$2,383.9618 - $2,641.509 Request the lead time here
10.5
22.0
6.8
44.0
482.0
M8
600.0
$3,835.7219 - $4,250.1074 Request the lead time here
13.5
28.0
8.5
58.0
492.0
M10
600.0
$1,604.5851 - $1,777.9336 Request the lead time here
13.5
28.0
8.5
58.0
216.0
M10
300.0
$2,139.4731 - $2,370.6072 Request the lead time here
13.5
28.0
8.5
58.0
308.0
M10
400.0
$304.9427 - $337.8866 Request the lead time here
4.4
6.0
2.55
12.0
24.0
M3
30.0
$741.0131 - $821.0672 Request the lead time here
6.0
8.0
3.3
18.0
184.0
M4
225.0
$2,857.6883 - $3,166.4137 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
$565.4687 - $626.558 Request the lead time here
3.0
4.0
1.65
8.5
61.0
M2
80.0
$1,077.4014 - $1,193.7966 Request the lead time here
4.4
6.0
2.55
12.0
148.0
M3
180.0
  • of 4
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
$527.9533 - $476.4778

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
$8,534.0122 - $7,701.946

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 1000.0 M8 22.0 Steel

20159320

Price Range
$7,111.6477 - $6,418.2621

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    805.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 80.0 M5 11.0 Steel

20159344

Price Range
$455.3064 - $410.914

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    54.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1000.0 M10 28.0 Steel

20159290

Price Range
$8,508.6641 - $7,679.0694

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    824.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
$743.7165 - $671.2041

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 75.0 M3 6.0 Steel

20161996

Price Range
$468.5467 - $422.8633

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    58.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 150.0 M3 6.0 Steel

20162047

Price Range
$865.2302 - $780.8703

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    120.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 250.0 M4 8.0 Steel

20162146

Price Range
$867.6692 - $783.0715

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    204.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 360.0 M5 11.0 Steel

20162207

Price Range
$1,215.7473 - $1,097.212

Stock Levels
Request the lead time here
Attributes
  • l1
    360.0
  • Stroke max
    292.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 400.0 M6 15.0 Steel

20162290

Price Range
$1,427.7649 - $1,288.5578

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    320.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 600.0 M8 22.0 Steel

20162382

Price Range
$2,641.509 - $2,383.9618

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    482.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 600.0 M10 28.0 Steel

20162436

Price Range
$4,250.1074 - $3,835.7219

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    492.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 300.0 M10 28.0 Steel

20162405

Price Range
$1,777.9336 - $1,604.5851

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    216.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 400.0 M10 28.0 Steel

20162412

Price Range
$2,370.6072 - $2,139.4731

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    308.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 30.0 M3 6.0 Steel

20161965

Price Range
$337.8866 - $304.9427

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    24.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 225.0 M4 8.0 Steel

20162139

Price Range
$821.0672 - $741.0131

Stock Levels
Request the lead time here
Attributes
  • l1
    225.0
  • Stroke max
    184.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
$3,166.4137 - $2,857.6883

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 80.0 M2 4.0 Steel

20161958

Price Range
$626.558 - $565.4687

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    61.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 180.0 M3 6.0 Steel

20162054

Price Range
$1,193.7966 - $1,077.4014

Stock Levels
Request the lead time here
Attributes
  • l1
    180.0
  • Stroke max
    148.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4