These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.
They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.
It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.
Material: Steel Series Code: SRL1000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | w1 | d1 | h1 +0|-0.3 | Stroke max | d3 | l1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
$1,860.9324 - $2,061.975 | Request the lead time here |
9.5
|
15.0
|
5.3
|
31.0
|
458.0
|
M6
|
550.0
|
||
$372.3849 - $412.6149 | Request the lead time here |
4.4
|
6.0
|
2.55
|
12.0
|
44.0
|
M3
|
60.0
|
||
$334.2229 - $370.3301 | Request the lead time here |
6.0
|
8.0
|
3.3
|
18.0
|
74.0
|
M4
|
100.0
|
||
$296.0609 - $328.0453 | Request the lead time here |
4.4
|
6.0
|
2.55
|
12.0
|
24.0
|
M3
|
30.0
|
||
$645.4722 - $715.2047 | Request the lead time here |
4.4
|
6.0
|
2.55
|
12.0
|
106.0
|
M3
|
135.0
|
||
$719.4302 - $797.1526 | Request the lead time here |
6.0
|
8.0
|
3.3
|
18.0
|
184.0
|
M4
|
225.0
|
||
$710.195 - $786.9196 | Request the lead time here |
7.5
|
11.0
|
4.3
|
22.0
|
192.0
|
M5
|
240.0
|
||
$415.5843 - $460.4811 | Request the lead time here |
6.0
|
8.0
|
3.3
|
18.0
|
104.0
|
M4
|
125.0
|
||
$1,157.3012 - $1,282.3282 | Request the lead time here |
10.5
|
22.0
|
6.8
|
44.0
|
246.0
|
M8
|
300.0
|
||
$2,774.4546 - $3,074.188 | Request the lead time here |
13.5
|
28.0
|
8.5
|
58.0
|
400.0
|
M10
|
500.0
|
||
$501.2961 - $555.4528 | Request the lead time here |
3.0
|
4.0
|
1.65
|
8.5
|
53.0
|
M2
|
70.0
|
||
$1,196.6843 - $1,325.966 | Request the lead time here |
7.5
|
11.0
|
4.3
|
22.0
|
330.0
|
M5
|
400.0
|
||
$815.4458 - $903.5411 | Request the lead time here |
7.5
|
11.0
|
4.3
|
22.0
|
230.0
|
M5
|
280.0
|
||
$3,724.0018 - $4,126.3179 | Request the lead time here |
13.5
|
28.0
|
8.5
|
58.0
|
492.0
|
M10
|
600.0
|
||
$2,314.526 - $2,564.5718 | Request the lead time here |
10.5
|
22.0
|
6.8
|
44.0
|
482.0
|
M8
|
600.0
|
||
$2,196.1474 - $2,433.4044 | Request the lead time here |
10.5
|
22.0
|
6.8
|
44.0
|
394.0
|
M8
|
500.0
|
||
$1,196.6843 - $1,325.966 | Request the lead time here |
7.5
|
11.0
|
4.3
|
22.0
|
354.0
|
M5
|
440.0
|
||
$410.5469 - $454.8997 | Request the lead time here |
4.4
|
6.0
|
2.55
|
12.0
|
58.0
|
M3
|
75.0
|
||
$758.1265 - $840.0293 | Request the lead time here |
4.4
|
6.0
|
2.55
|
12.0
|
120.0
|
M3
|
150.0
|
||
$760.2636 - $842.3973 | Request the lead time here |
6.0
|
8.0
|
3.3
|
18.0
|
204.0
|
M4
|
250.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue