Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
$383.5565 - $424.9933 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
$344.2496 - $381.44 Request the lead time here
6.0
8.0
3.3
18.0
74.0
M4
100.0
$1,957.0892 - $2,168.5199 Request the lead time here
9.5
15.0
5.3
31.0
486.0
M6
600.0
$481.3519 - $533.354 Request the lead time here
4.4
6.0
2.55
12.0
86.0
M3
105.0
$283.4025 - $314.0195 Request the lead time here
6.0
8.0
3.3
18.0
54.0
M4
75.0
$261.5479 - $289.8038 Request the lead time here
6.0
8.0
3.3
18.0
34.0
M4
50.0
$1,916.7603 - $2,123.8342 Request the lead time here
9.5
15.0
5.3
31.0
458.0
M6
550.0
$1,512.8429 - $1,676.2802 Request the lead time here
10.5
22.0
6.8
44.0
306.0
M8
400.0
$968.5213 - $1,073.1539 Request the lead time here
7.5
11.0
4.3
22.0
254.0
M5
320.0
$1,232.5849 - $1,365.745 Request the lead time here
7.5
11.0
4.3
22.0
330.0
M5
400.0
$490.1567 - $543.1099 Request the lead time here
3.0
4.0
1.65
8.5
45.0
M2
60.0
$2,262.0318 - $2,506.4065 Request the lead time here
10.5
22.0
6.8
44.0
394.0
M8
500.0
$1,232.5849 - $1,365.745 Request the lead time here
7.5
11.0
4.3
22.0
354.0
M5
440.0
$2,139.4731 - $2,370.6072 Request the lead time here
13.5
28.0
8.5
58.0
308.0
M10
400.0
$839.9092 - $930.6473 Request the lead time here
7.5
11.0
4.3
22.0
230.0
M5
280.0
$383.5565 - $424.9933 Request the lead time here
3.0
4.0
1.65
8.5
29.0
M2
40.0
$846.5914 - $938.0515 Request the lead time here
6.0
8.0
3.3
18.0
224.0
M4
275.0
$1,023.551 - $1,134.1285 Request the lead time here
9.5
15.0
5.3
31.0
246.0
M6
300.0
$671.2041 - $743.7165 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
$422.8633 - $468.5467 Request the lead time here
4.4
6.0
2.55
12.0
58.0
M3
75.0
  • of 4
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
$424.9933 - $383.5565

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 100.0 M4 8.0 Steel

20162085

Price Range
$381.44 - $344.2496

Stock Levels
Request the lead time here
Attributes
  • l1
    100.0
  • Stroke max
    74.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 600.0 M6 15.0 Steel

20162337

Price Range
$2,168.5199 - $1,957.0892

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    486.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 105.0 M3 6.0 Steel

20162016

Price Range
$533.354 - $481.3519

Stock Levels
Request the lead time here
Attributes
  • l1
    105.0
  • Stroke max
    86.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 75.0 M4 8.0 Steel

20162078

Price Range
$314.0195 - $283.4025

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    54.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 50.0 M4 8.0 Steel

20162061

Price Range
$289.8038 - $261.5479

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • Stroke max
    34.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 550.0 M6 15.0 Steel

20162320

Price Range
$2,123.8342 - $1,916.7603

Stock Levels
Request the lead time here
Attributes
  • l1
    550.0
  • Stroke max
    458.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 400.0 M8 22.0 Steel

20162368

Price Range
$1,676.2802 - $1,512.8429

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    306.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 320.0 M5 11.0 Steel

20162191

Price Range
$1,073.1539 - $968.5213

Stock Levels
Request the lead time here
Attributes
  • l1
    320.0
  • Stroke max
    254.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 400.0 M5 11.0 Steel

20162214

Price Range
$1,365.745 - $1,232.5849

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    330.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 60.0 M2 4.0 Steel

20161934

Price Range
$543.1099 - $490.1567

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    45.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 500.0 M8 22.0 Steel

20162375

Price Range
$2,506.4065 - $2,262.0318

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    394.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 440.0 M5 11.0 Steel

20162450

Price Range
$1,365.745 - $1,232.5849

Stock Levels
Request the lead time here
Attributes
  • l1
    440.0
  • Stroke max
    354.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 400.0 M10 28.0 Steel

20162412

Price Range
$2,370.6072 - $2,139.4731

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    308.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 280.0 M5 11.0 Steel

20162467

Price Range
$930.6473 - $839.9092

Stock Levels
Request the lead time here
Attributes
  • l1
    280.0
  • Stroke max
    230.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 40.0 M2 4.0 Steel

20161910

Price Range
$424.9933 - $383.5565

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • Stroke max
    29.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 275.0 M4 8.0 Steel

20162153

Price Range
$938.0515 - $846.5914

Stock Levels
Request the lead time here
Attributes
  • l1
    275.0
  • Stroke max
    224.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 300.0 M6 15.0 Steel

20162276

Price Range
$1,134.1285 - $1,023.551

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    246.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
$743.7165 - $671.2041

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 75.0 M3 6.0 Steel

20161996

Price Range
$468.5467 - $422.8633

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    58.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4