Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
$32.4376 - $35.942 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Right Hand
22.0
2.0
$91.8941 - $101.8217 Request the lead time here
36.0
TR18 x 4
18.0
630.0
Right Hand
40.0
4.0
$164.8599 - $182.6702 Request the lead time here
48.0
TR24 x 5
24.0
1130.0
Right Hand
50.0
5.0
$1,717.1379 - $1,902.6458 Request the lead time here
160.0
TR80 x 10
80.0
12950.0
Right Hand
120.0
10.0
$515.2634 - $570.9291 Request the lead time here
72.0
TR36 x 6
36.0
2610.0
Left Hand
75.0
6.0
$1,226.2218 - $1,358.6945 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Right Hand
100.0
9.0
$54.5716 - $60.4672 Request the lead time here
28.0
TR14 x 3
14.0
380.0
Right Hand
30.0
3.0
$68.6153 - $76.028 Request the lead time here
32.0
TR16 x 3
16.0
490.0
Left Hand
36.0
4.0
$123.0343 - $136.3261 Request the lead time here
44.0
TR22 x 5
22.0
940.0
Left Hand
45.0
5.0
$309.7228 - $343.1832 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Right Hand
60.0
6.0
$336.5889 - $372.9517 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Left Hand
60.0
6.0
$1,963.8171 - $2,175.9747 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Left Hand
110.0
10.0
$33.5825 - $37.2106 Request the lead time here
24.0
TR12 x 3
12.0
280.0
Right Hand
26.0
3.0
$44.8785 - $49.7268 Request the lead time here
24.0
TR12 x 6
12.0
280.0
Right Hand
26.0
6.0
$96.3209 - $106.7268 Request the lead time here
40.0
TR20 x 4
20.0
790.0
Left Hand
45.0
4.0
$229.8879 - $254.7235 Request the lead time here
52.0
TR26 x 5
26.0
1340.0
Left Hand
50.0
5.0
$281.6355 - $312.0616 Request the lead time here
60.0
TR30 x 12
30.0
1780.0
Right Hand
60.0
12.0
$467.103 - $517.5656 Request the lead time here
88.0
TR44 x 7
44.0
3920.0
Right Hand
80.0
7.0
$1,357.6517 - $1,504.3232 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Left Hand
100.0
9.0
$276.2929 - $306.1418 Request the lead time here
56.0
TR28 x 5
28.0
240.0
Right Hand
60.0
5.0
  • of 3
Cylindrical Nut - TR10 x 2; 20.0; Bronze

20147730

Price Range
$35.942 - $32.4376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR18 x 4; 36.0; Bronze

20147846

Price Range
$101.8217 - $91.8941

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR24 x 5; 48.0; Bronze

20147945

Price Range
$182.6702 - $164.8599

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR80 x 10; 160.0; Bronze

20149505

Price Range
$1,902.6458 - $1,717.1379

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR36 x 6; 72.0; Bronze

20148096

Price Range
$570.9291 - $515.2634

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR60 x 9; 120.0; Bronze

20148171

Price Range
$1,358.6945 - $1,226.2218

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR14 x 3; 28.0; Bronze

20147785

Price Range
$60.4672 - $54.5716

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR16 x 3; 32.0; Bronze

20147822

Price Range
$76.028 - $68.6153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR22 x 5; 44.0; Bronze

20147921

Price Range
$136.3261 - $123.0343

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR32 x 6; 64.0; Bronze

20148058

Price Range
$343.1832 - $309.7228

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR32 x 6; 64.0; Bronze

20148065

Price Range
$372.9517 - $336.5889

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR70 x 10; 140.0; Bronze

20148201

Price Range
$2,175.9747 - $1,963.8171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR12 x 3; 24.0; Bronze

20147754

Price Range
$37.2106 - $33.5825

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR12 x 6; 24.0; Bronze

20147778

Price Range
$49.7268 - $44.8785

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR20 x 4; 40.0; Bronze

20147884

Price Range
$106.7268 - $96.3209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR26 x 5; 52.0; Bronze

20147976

Price Range
$254.7235 - $229.8879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR30 x 12; 60.0; Bronze

20148010

Price Range
$312.0616 - $281.6355

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR44 x 7; 88.0; Bronze

20148133

Price Range
$517.5656 - $467.103

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR60 x 9; 120.0; Bronze

20148188

Price Range
$1,504.3232 - $1,357.6517

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR28 x 5; 56.0; Bronze

20147990

Price Range
$306.1418 - $276.2929

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand