Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
$41.2912 - $45.752 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Left Hand
22.0
2.0
$79.9875 - $88.6289 Request the lead time here
32.0
TR16 x 8
16.0
490.0
Right Hand
36.0
8.0
$336.5889 - $372.9517 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Left Hand
60.0
6.0
$1,963.8171 - $2,175.9747 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Left Hand
110.0
10.0
$182.4144 - $202.1212 Request the lead time here
48.0
TR24 x 10
24.0
1130.0
Right Hand
50.0
10.0
$639.5189 - $708.6082 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Left Hand
80.0
7.0
$110.8225 - $122.795 Request the lead time here
36.0
TR18 x 8
18.0
630.0
Right Hand
40.0
8.0
$135.3988 - $150.0264 Request the lead time here
44.0
TR22 x 5
22.0
940.0
Right Hand
45.0
5.0
$164.8599 - $182.6702 Request the lead time here
48.0
TR24 x 5
24.0
1130.0
Right Hand
50.0
5.0
$1,226.2218 - $1,358.6945 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Right Hand
100.0
9.0
$623.6435 - $691.0178 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Right Hand
80.0
7.0
$281.6355 - $312.0616 Request the lead time here
60.0
TR30 x 6
30.0
1780.0
Left Hand
60.0
6.0
$44.3442 - $49.1349 Request the lead time here
20.0
TR10 x 4
10.0
200.0
Right Hand
22.0
4.0
$128.606 - $142.4996 Request the lead time here
40.0
TR20 x 8
20.0
790.0
Right Hand
45.0
8.0
$303.2353 - $335.9948 Request the lead time here
56.0
TR28 x 5
28.0
2400.0
Left Hand
60.0
5.0
$68.6153 - $76.028 Request the lead time here
32.0
TR16 x 3
16.0
490.0
Left Hand
36.0
4.0
$123.0343 - $136.3261 Request the lead time here
44.0
TR22 x 5
22.0
940.0
Left Hand
45.0
5.0
$309.7228 - $343.1832 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Right Hand
60.0
6.0
$71.8971 - $79.6645 Request the lead time here
28.0
TR14 x 6
14.0
380.0
Right Hand
30.0
6.0
$32.4376 - $35.942 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Right Hand
22.0
2.0
  • of 3
Cylindrical Nut - TR10 x 2; 20.0; Bronze

20147747

Price Range
$45.752 - $41.2912

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR16 x 8; 32.0; Bronze

20147839

Price Range
$88.6289 - $79.9875

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR32 x 6; 64.0; Bronze

20148065

Price Range
$372.9517 - $336.5889

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR70 x 10; 140.0; Bronze

20148201

Price Range
$2,175.9747 - $1,963.8171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR24 x 10; 48.0; Bronze

20147938

Price Range
$202.1212 - $182.4144

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR40 x 7; 80.0; Bronze

20148126

Price Range
$708.6082 - $639.5189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR18 x 8; 36.0; Bronze

20147860

Price Range
$122.795 - $110.8225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR22 x 5; 44.0; Bronze

20147914

Price Range
$150.0264 - $135.3988

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR24 x 5; 48.0; Bronze

20147945

Price Range
$182.6702 - $164.8599

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR60 x 9; 120.0; Bronze

20148171

Price Range
$1,358.6945 - $1,226.2218

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR40 x 7; 80.0; Bronze

20148119

Price Range
$691.0178 - $623.6435

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR30 x 6; 60.0; Bronze

20148034

Price Range
$312.0616 - $281.6355

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR10 x 4; 20.0; Bronze

20149604

Price Range
$49.1349 - $44.3442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR20 x 8; 40.0; Bronze

20147891

Price Range
$142.4996 - $128.606

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR28 x 5; 56.0; Bronze

20148003

Price Range
$335.9948 - $303.2353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR16 x 3; 32.0; Bronze

20147822

Price Range
$76.028 - $68.6153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR22 x 5; 44.0; Bronze

20147921

Price Range
$136.3261 - $123.0343

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR32 x 6; 64.0; Bronze

20148058

Price Range
$343.1832 - $309.7228

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR14 x 6; 28.0; Bronze

20147808

Price Range
$79.6645 - $71.8971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR10 x 2; 20.0; Bronze

20147730

Price Range
$35.942 - $32.4376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand