Menu Search

Cylindrical Steel Nuts

In production

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
$49.0763 - $54.3782 Request the lead time here
TR22 x 5
22.0
700.0
5.0
45.0
Left Hand
$321.0188 - $355.6995 Request the lead time here
TR50 x 8
50.0
3790.0
8.0
90.0
Right Hand
$137.9175 - $152.8171 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Left Hand
$859.9427 - $952.8451 Request the lead time here
TR80 x 10
80.0
8900.0
10.0
120.0
Left Hand
$127.3085 - $141.062 Request the lead time here
TR36 x 12
36.0
1950.0
12.0
75.0
Right Hand
$57.9298 - $64.1882 Request the lead time here
TR14 x 6
14.0
285.0
6.0
30.0
Right Hand
$28.2399 - $31.2907 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Left Hand
$39.9937 - $44.3145 Request the lead time here
TR26 x 5
26.0
1005.0
5.0
50.0
Right Hand
$136.62 - $151.3795 Request the lead time here
TR40 x 7
40.0
2400.0
7.0
80.0
Left Hand
$630.6654 - $698.7982 Request the lead time here
TR60 x 9
60.0
5490.0
9.0
100.0
Left Hand
$23.3551 - $25.8783 Request the lead time here
TR14 x 3
14.0
210.0
3.0
30.0
Left Hand
$25.3396 - $28.077 Request the lead time here
TR16 x 4
16.0
365.0
4.0
36.0
Left Hand
$19.0047 - $21.0578 Request the lead time here
TR16 x 4
16.0
365.0
4.0
36.0
Right Hand
$56.4035 - $62.4969 Request the lead time here
TR28 x 5
28.0
1175.0
5.0
60.0
Right Hand
$80.0639 - $88.7134 Request the lead time here
TR32 x 6
32.0
1430.0
6.0
60.0
Left Hand
$26.408 - $29.261 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Right Hand
$107.3879 - $118.9894 Request the lead time here
TR36 x 6
36.0
1950.0
6.0
75.0
Right Hand
$542.2059 - $600.7821 Request the lead time here
TR50 x 8
50.0
3790.0
8.0
90.0
Left Hand
$36.8645 - $40.8471 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Right Hand
$54.9532 - $60.8901 Request the lead time here
TR26 x 5
26.0
1005.0
5.0
50.0
Left Hand
  • of 3
Cylindrical Nut - TR22 x 5; 33.0; Steel

20147488

Price Range
$54.3782 - $49.0763

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR50 x 8; 75.0; Steel

20147655

Price Range
$355.6995 - $321.0188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR44 x 7; 66.0; Steel

20147648

Price Range
$152.8171 - $137.9175

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR80 x 10; 110.0; Steel

20147723

Price Range
$952.8451 - $859.9427

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR36 x 12; 54.0; Steel

20149468

Price Range
$141.062 - $127.3085

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR14 x 6; 21.0; Steel

20149420

Price Range
$64.1882 - $57.9298

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR20 x 4; 30.0; Steel

20147464

Price Range
$31.2907 - $28.2399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR26 x 5; 39.0; Steel

20147518

Price Range
$44.3145 - $39.9937

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR40 x 7; 60.0; Steel

20147624

Price Range
$151.3795 - $136.62

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR60 x 9; 90.0; Steel

20147686

Price Range
$698.7982 - $630.6654

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR14 x 3; 21.0; Steel

20147402

Price Range
$25.8783 - $23.3551

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR16 x 4; 24.0; Steel

20147426

Price Range
$28.077 - $25.3396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR16 x 4; 24.0; Steel

20147419

Price Range
$21.0578 - $19.0047

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR28 x 5; 42.0; Steel

20147532

Price Range
$62.4969 - $56.4035

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR32 x 6; 48.0; Steel

20147587

Price Range
$88.7134 - $80.0639

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR20 x 4; 30.0; Steel

20147457

Price Range
$29.261 - $26.408

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR36 x 6; 54.0; Steel

20147594

Price Range
$118.9894 - $107.3879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR50 x 8; 75.0; Steel

20147662

Price Range
$600.7821 - $542.2059

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR24 x 5; 36.0; Steel

20147495

Price Range
$40.8471 - $36.8645

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR26 x 5; 39.0; Steel

20147525

Price Range
$60.8901 - $54.9532

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand