Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$0.3075 - $0.3407 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
5.2 mm
$0.1448 - $0.1605 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
8.2 mm
$0.5339 - $0.5916 Request the lead time here
1.4 mm
1.9 mm
Chrome Vanadium
10.2 mm
$0.1533 - $0.1698 Request the lead time here
0.8 mm
1.2 mm
Carbon Steel
9.2 mm
$0.193 - $0.2138 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
10.2 mm
$0.1853 - $0.2053 Request the lead time here
1.0 mm
1.5 mm
Carbon Steel
11.2 mm
$0.6484 - $0.7184 Request the lead time here
1.7 mm
2.3 mm
Chrome Vanadium
10.2 mm
$0.2538 - $0.2812 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
14.2 mm
$1.5599 - $1.7285 Request the lead time here
1.9 mm
2.5 mm
Chrome Vanadium
16.3 mm
$2.1352 - $2.366 Request the lead time here
2.9 mm
3.9 mm
Chrome Vanadium
25.4 mm
$3.4904 - $3.8675 Request the lead time here
3.4 mm
4.7 mm
Chrome Vanadium
30.5 mm
$2.0123 - $2.2296 Request the lead time here
2.0 mm
3.5 mm
Chrome Vanadium
28.5 mm
$2.4637 - $2.7299 Request the lead time here
3.3 mm
4.1 mm
Chrome Vanadium
25.4 mm
$0.193 - $0.2138 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
$1.725 - $1.9113 Request the lead time here
1.8 mm
2.6 mm
Chrome Vanadium
14.3 mm
$0.1434 - $0.1589 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
6.2 mm
$2.4637 - $2.7299 Request the lead time here
3.4 mm
4.4 mm
Chrome Vanadium
18.3 mm
$0.1408 - $0.156 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
5.2 mm
$0.1408 - $0.156 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
6.2 mm
$0.1448 - $0.1605 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
5.2 mm
  • of 7
Disc Spring - 232.00 N; 313.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218027

Price Range
$0.3407 - $0.3075

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    232.00 N
Disc Spring - 566.00 N; 765.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218042

Price Range
$0.1605 - $0.1448

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    566.00 N
Disc Spring - 1733.00 N; 2344.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218082

Price Range
$0.5916 - $0.5339

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1733.00 N
Disc Spring - 487.00 N; 658.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218059

Price Range
$0.1698 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    487.00 N
Disc Spring - 1211.00 N; 1638.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218069

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1211.00 N
Disc Spring - 604.00 N; 817.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218074

Price Range
$0.2053 - $0.1853

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.5 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    604.00 N
Disc Spring - 2313.00 N; 3130.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218094

Price Range
$0.7184 - $0.6484

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2313.00 N
Disc Spring - 937.00 N; 1268.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218099

Price Range
$0.2812 - $0.2538

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    937.00 N
Disc Spring - 3315.00 N; 4485.0 N; 1.8 mm | 0.071 in; Chrome Vanadium

1218106

Price Range
$1.7285 - $1.5599

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.5 mm
  • Thickness
    1.8 mm
  • Load at Minimum Deflection
    3315.00 N
Disc Spring - 7700.00 N; 10417.0 N; 2.5 mm | 0.098 in; Chrome Vanadium

1218142

Price Range
$2.366 - $2.1352

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.9 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7700.00 N
Disc Spring - 11237.00 N; 15202.0 N; 3.0 mm | 0.118 in; Chrome Vanadium

1218153

Price Range
$3.8675 - $3.4904

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    4.7 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    11237.00 N
Disc Spring - 2227.00 N; 3013.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218144

Price Range
$2.2296 - $2.0123

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    28.5 mm
  • Outside Diameter
    56.0 mm
  • Free Height
    3.5 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2227.00 N
Disc Spring - 10175.00 N; 13766.0 N; 3.0 mm | 0.118 in; Chrome Vanadium

1218143

Price Range
$2.7299 - $2.4637

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    4.1 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    10175.00 N
Disc Spring - 781.00 N; 1056.0 N; 0.9 mm | 0.035 in; Carbon Steel

1218078

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    781.00 N
Disc Spring - 2535.00 N; 3430.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218112

Price Range
$1.9113 - $1.725

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.6 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2535.00 N
Disc Spring - 119.00 N; 160.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218049

Price Range
$0.1589 - $0.1434

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    119.00 N
Disc Spring - 11617.00 N; 15716.0 N; 3.0 mm | 0.118 in; Chrome Vanadium

1218135

Price Range
$2.7299 - $2.4637

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    4.4 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    11617.00 N
Disc Spring - 346.00 N; 469.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218036

Price Range
$0.156 - $0.1408

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    346.00 N
Disc Spring - 360.00 N; 487.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218039

Price Range
$0.156 - $0.1408

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    360.00 N
Disc Spring - 472.00 N; 639.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218037

Price Range
$0.1605 - $0.1448

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    472.00 N