Menu Search

DKO Side Release Plugs

In stock

These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.

The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.

  • Material: LDPE
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Colour Head Diameter Inside Diameter Compatible Thread Sizes (All) Compatible DKO Fittings (All) View
$0.1525 - $0.2808 Request the lead time here
Yellow
34.5 mm
20S,22L
$0.0729 - $0.1343 Request the lead time here
Yellow
16.0 mm
6L
$0.1283 - $0.2363 Request the lead time here
Yellow
30.0 mm
16S
$0.1196 - $0.2204 Request the lead time here
Yellow
29.0 mm
14S,15L
$0.2685 - $0.4947 Request the lead time here
Yellow
49.1 mm
30S
$0.4862 - $0.8956 Request the lead time here
Yellow
59.0 mm
38S,42L
$0.1006 - $0.1851 Request the lead time here
Yellow
21.5 mm
8S,10L
$0.1438 - $0.2649 Request the lead time here
Yellow
32.0 mm
18L
$0.2327 - $0.4286 Request the lead time here
Yellow
39.7 mm
25S,28L
$0.1144 - $0.2107 Request the lead time here
Yellow
25.0 mm
10S,12L
$0.2873 - $0.5294 Request the lead time here
Yellow
49.2 mm
35L
$0.0809 - $0.1492 10 In stock
Yellow
19.0 mm
6S,8L
$0.1179 - $0.2172 Request the lead time here
Yellow
27.0 mm
12S
Compression Fit Plug M30 x 2 34.5 mm 10.0 mm Yellow LDPE

552090

Price Range
$0.2808 - $0.1525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    20S,22L
  • Head Diameter
    34.5 mm
Compression Fit Plug M12 x 1.5 16.0 mm 7.0 mm Yellow LDPE

552082

Price Range
$0.1343 - $0.0729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    6L
  • Head Diameter
    16.0 mm
Compression Fit Plug M24 x 1.5 30.0 mm 7.5 mm Yellow LDPE

552088

Price Range
$0.2363 - $0.1283

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    16S
  • Head Diameter
    30.0 mm
Compression Fit Plug M22 x 1.5 29.0 mm 7.5 mm Yellow LDPE

552087

Price Range
$0.2204 - $0.1196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    14S,15L
  • Head Diameter
    29.0 mm
Compression Fit Plug M42 x 2 49.1 mm 10.0 mm Yellow LDPE

552092

Price Range
$0.4947 - $0.2685

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    30S
  • Head Diameter
    49.1 mm
Compression Fit Plug M52 x 2 59.0 mm 10.0 mm Yellow LDPE

552094

Price Range
$0.8956 - $0.4862

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    38S,42L
  • Head Diameter
    59.0 mm
Compression Fit Plug M16 x 1.5 21.5 mm 7.0 mm Yellow LDPE

552084

Price Range
$0.1851 - $0.1006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    8S,10L
  • Head Diameter
    21.5 mm
Compression Fit Plug M26 x 1.5 32.0 mm 8.0 mm Yellow LDPE

552089

Price Range
$0.2649 - $0.1438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    18L
  • Head Diameter
    32.0 mm
Compression Fit Plug M36 x 2 39.7 mm 10.0 mm Yellow LDPE

552091

Price Range
$0.4286 - $0.2327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    25S,28L
  • Head Diameter
    39.7 mm
Compression Fit Plug M18 x 1.5 25.0 mm 7.0 mm Yellow LDPE

552085

Price Range
$0.2107 - $0.1144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    10S,12L
  • Head Diameter
    25.0 mm
Compression Fit Plug M45 x 2 49.2 mm 10.0 mm Yellow LDPE

552093

Price Range
$0.5294 - $0.2873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    35L
  • Head Diameter
    49.2 mm
Compression Fit Plug M14 x 1.5 19.0 mm 7.0 mm Yellow LDPE

552083

Price Range
$0.1492 - $0.0809

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    6S,8L
  • Head Diameter
    19.0 mm
Compression Fit Plug M20 x 1.5 27.0 mm 7.5 mm Yellow LDPE

552086

Price Range
$0.2172 - $0.1179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible DKO Fittings (All)
    12S
  • Head Diameter
    27.0 mm