Menu Search

Dome Nuts - Nylon

In stock

These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.

It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.

  • Material: PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Overall Height View
$0.0918 - $0.0967 209 In stock
M10
17.0 mm
Black
18.0 mm
$0.1507 - $0.1587 1022 In stock
M10
17.0 mm
Natural
18.0 mm
$0.208 - $0.2189 167 In stock
M12
19.0 mm
Black
22.0 mm
$0.0823 - $0.0865 313 In stock
M5
8.0 mm
Black
10.0 mm
$0.1042 - $0.1097 877 In stock
M8
13.0 mm
Natural
15.0 mm
$0.1043 - $0.1098 28 In stock
M6
10.0 mm
Natural
12.0 mm
$0.0986 - $0.1038 931 In stock
M8
13.0 mm
Black
15.0 mm
$0.0878 - $0.0926 30 In stock
M5
8.0 mm
Natural
10.0 mm
$0.5819 - $1.0721 1027 In stock
M3 x 0.5
5.5 mm
Natural
6.0 mm
$0.3413 - $0.3593 1020 In stock
M12
19.0 mm
Natural
22.0 mm
$0.10 - $0.1052 211 In stock
M6
10.0 mm
Black
12.0 mm
$0.8676 - $0.9133 109 In stock
M3
5.5 mm
Black
6.0 mm
Black Nylon Domed Hexagonal Cap Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 18.0 mm | 0.709 in

0550060001VR

Price Range
$0.0967 - $0.0918

Stock Levels
209 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Overall Height
    18.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Colour
    Black
Natural Nylon Domed Hexagonal Cap Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 18.0 mm | 0.709 in

0550060000VR

Price Range
$0.1587 - $0.1507

Stock Levels
1022 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Overall Height
    18.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Colour
    Natural
Black Nylon Domed Hexagonal Cap Nut - Thread Size M12; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 22.0 mm | 0.866 in

0550070001VR

Price Range
$0.2189 - $0.208

Stock Levels
167 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Overall Height
    22.0 mm
  • Thread Size
    M12
  • Pitch Diameter
    1.8 mm
  • Colour
    Black
Black Nylon Domed Hexagonal Cap Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in

0550030001VR

Price Range
$0.0865 - $0.0823

Stock Levels
313 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Overall Height
    10.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Colour
    Black
Natural Nylon Domed Hexagonal Cap Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 15.0 mm | 0.591 in

0550050000VR

Price Range
$0.1097 - $0.1042

Stock Levels
877 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Overall Height
    15.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Colour
    Natural
Natural Nylon Domed Hexagonal Cap Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 12.0 mm | 0.472 in

0550040000VR

Price Range
$0.1098 - $0.1043

Stock Levels
28 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Overall Height
    12.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Colour
    Natural
Black Nylon Domed Hexagonal Cap Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 15.0 mm | 0.591 in

0550050001VR

Price Range
$0.1038 - $0.0986

Stock Levels
931 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Overall Height
    15.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Colour
    Black
Natural Nylon Domed Hexagonal Cap Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in

0550030000VR

Price Range
$0.0926 - $0.0878

Stock Levels
30 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Overall Height
    10.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Colour
    Natural
Natural Nylon 6/6 Dome Hexagonal Cap Nut - Thread Size M3 x 0.5; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 6.0 mm | 0.236 in

0550010000VR

Price Range
$1.0721 - $0.5819

Stock Levels
1027 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Overall Height
    6.0 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Colour
    Natural
Natural Nylon Domed Hexagonal Cap Nut - Thread Size M12; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 22.0 mm | 0.866 in

0550070000VR

Price Range
$0.3593 - $0.3413

Stock Levels
1020 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Overall Height
    22.0 mm
  • Thread Size
    M12
  • Pitch Diameter
    1.8 mm
  • Colour
    Natural
Black Nylon Domed Hexagonal Cap Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 12.0 mm | 0.472 in

0550040001VR

Price Range
$0.1052 - $0.10

Stock Levels
211 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Overall Height
    12.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Colour
    Black
Black Nylon Domed Hexagonal Cap Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 6.0 mm | 0.236 in

0550010001VR

Price Range
$0.9133 - $0.8676

Stock Levels
109 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Overall Height
    6.0 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Colour
    Black