Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
$0.9638 - $1.068 Request the lead time here
55.1 mm
Black
11.9 mm
$0.3984 - $0.7341 Request the lead time here
31.0 mm
White
11.5 mm
$0.8498 - $0.9416 Request the lead time here
31.8 mm
34.9 mm
White
3.2 mm
11.8 mm
$0.3295 - $0.3651 Request the lead time here
23.5 mm
Black
10.5 mm
$0.9558 - $1.7606 Request the lead time here
20.0 mm
22.6 mm
White
10.3 mm
$1.4134 - $2.6038 Request the lead time here
38.1 mm
White
14.3 mm
$0.6709 - $1.2359 11 In stock
38.1 mm
Black
14.3 mm
62MP0187W $0.2167 - $0.24 25 In stock
6.4 mm
White
5.9 mm
$0.1381 - $0.2544 26 In stock
22.6 mm
Black
10.3 mm
$0.9054 - $1.2709 Request the lead time here
30.1 mm
33.3 mm
White
6.4 mm
14.3 mm
$1.8092 - $1.9044 6962 In stock
25.0 mm
29.8 mm
White
2.5 mm
11.5 mm
$0.7708 - $0.8541 7 In stock
33.4 mm
White
11.5 mm
$1.3002 - $1.4407 18 In stock
45.0 mm
48.4 mm
White
3.2 mm
11.8 mm
$0.0794 - $0.3037 2450 In stock
8.0 mm
9.5 mm
White
1.6 mm
8.0 mm
462738 $0.179 - $0.2074 6701 In stock
30.5 mm
White
11.5 mm
$0.1839 - $0.2039 800 In stock
6.4 mm
Black
5.9 mm
$0.8703 - $3.3258 14 In stock
44.5 mm
48.4 mm
Black
6.4 mm
14.3 mm
466880 $1.5224 - $2.8046 17 In stock
42.4 mm
White
14.3 mm
$0.5485 - $0.6077 Request the lead time here
33.4 mm
Black
11.5 mm
466868 $0.4856 - $0.5624 Request the lead time here
20.0 mm
22.6 mm
Black
2.5 mm
10.3 mm
  • of 4
Blanking Plug 55.1 mm 11.9 mm 3.2 mm Nylon 6 Black

62MP2000

Price Range
$1.068 - $0.9638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Overall Diameter 31.0 mm | 1.22 in ; Snap Fit ; Nylon ; White

PGM-32WH

Price Range
$0.7341 - $0.3984

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 34.9 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1250W

Price Range
$0.9416 - $0.8498

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 23.5 mm 10.5 mm 3.2 mm Nylon 6 Black

62MP0750

Price Range
$0.3651 - $0.3295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; ; White

466884

Price Range
$1.7606 - $0.9558

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Fitting Style
    Push In
  • Head Shape
    Round
  • Hole Type
    Round Hole
Blanking Plug 38.1 mm 14.3 mm 6.4 mm Nylon White

466879

Price Range
$2.6038 - $1.4134

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 38.1 mm 14.3 mm 6.4 mm Nylon Black

466863

Price Range
$1.2359 - $0.6709

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 White

62MP0187W

Price Range
$0.24 - $0.2167

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 22.6 mm 10.3 mm 3.2 mm Nylon Black

460016

Price Range
$0.2544 - $0.1381

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 30.1 mm | 1.185 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; White

466877

Price Range
$1.2709 - $0.9054

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; White

466885

Price Range
$1.9044 - $1.8092

Stock Levels
6962 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 33.4 mm 11.5 mm 3.2 mm Nylon 6 White

62MP1187W

Price Range
$0.8541 - $0.7708

Stock Levels
7 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 48.4 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1750W

Price Range
$1.4407 - $1.3002

Stock Levels
18 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Round
Blanking Plug 9.5 mm 8.0 mm 1.6 mm Nylon White

462729

Price Range
$0.3037 - $0.0794

Stock Levels
2450 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 30.5 mm 11.5 mm 3.2 mm Nylon White

462738

Price Range
$0.2074 - $0.179

Stock Levels
6701 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 Black

62MP0187

Price Range
$0.2039 - $0.1839

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 44.5 mm | 1.752 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; Black

466865

Price Range
$3.3258 - $0.8703

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 42.4 mm 14.3 mm 6.4 mm Nylon White

466880

Price Range
$2.8046 - $1.5224

Stock Levels
17 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 33.4 mm 11.5 mm 3.2 mm Nylon 6 Black

62MP1187

Price Range
$0.6077 - $0.5485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 22.6 mm | 0.89 in ; Push Fit ; PA ; Black

466868

Price Range
$0.5624 - $0.4856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed