Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
58 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
$0.3199 - $0.3545 Request the lead time here
23.2 mm
Black
3.2 mm
10.3 mm
$0.1177 - $0.2169 315 In stock
18.2 mm
White
3.2 mm
10.3 mm
462738 $0.1738 - $0.2013 7701 In stock
30.5 mm
White
3.2 mm
11.5 mm
$0.5635 - $0.5932 9 In stock
25.0 mm
29.8 mm
Black
2.5 mm
11.5 mm
$0.3114 - $0.5738 Request the lead time here
23.5 mm
Black
3.2 mm
10.5 mm
$0.439 - $1.678 521 In stock
30.9 mm
Black
6.4 mm
14.3 mm
466870 $0.8344 - $0.8782 198 In stock
32.0 mm
35.3 mm
Black
2.5 mm
11.5 mm
$0.445 - $0.6247 41 In stock
31.7 mm
34.9 mm
Black
6.4 mm
14.3 mm
$1.7565 - $1.8489 6962 In stock
25.0 mm
29.8 mm
White
2.5 mm
11.5 mm
466868 $0.4715 - $0.5461 Request the lead time here
20.0 mm
22.6 mm
Black
2.5 mm
10.3 mm
462736 $0.1237 - $0.4728 519 In stock
22.6 mm
White
3.2 mm
10.6 mm
$0.7025 - $1.2943 25 In stock
25.8 mm
White
6.4 mm
14.3 mm
62MP0875W $0.5456 - $0.6047 10 In stock
28.5 mm
White
3.2 mm
11.5 mm
$0.1786 - $0.1979 1800 In stock
6.4 mm
Black
1.6 mm
5.9 mm
$0.1685 - $0.2128 400 In stock
16.0 mm
18.5 mm
Black
2.5 mm
10.3 mm
$0.2634 - $0.2773 23 In stock
18.2 mm
Black
6.4 mm
14.3 mm
$0.0645 - $0.119 1022 In stock
13.5 mm
White
3.2 mm
10.3 mm
466880 $1.4781 - $2.7229 17 In stock
42.4 mm
White
6.4 mm
14.3 mm
$0.0689 - $0.1267 21 In stock
14.6 mm
White
3.2 mm
10.3 mm
62MP0187W $0.2104 - $0.233 25 In stock
6.4 mm
White
1.6 mm
5.9 mm
  • of 3
Blanking Plug - Compatible Hole Diameter 19.1 mm | 0.752 in ; Overall Diameter 23.2 mm | 0.913 in ; Push Fit ; Nylon ; Black

62MP0750

Price Range
$0.3545 - $0.3199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 15.9 mm | 0.626 in ; Overall Diameter 18.2 mm | 0.717 in ; Push Fit ; PA ; White

462733

Price Range
$0.2169 - $0.1177

Stock Levels
315 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.4 mm | 1 in ; Overall Diameter 30.5 mm | 1.201 in ; Push Fit ; PA ; White

462738

Price Range
$0.2013 - $0.1738

Stock Levels
7701 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; Black

466869

Price Range
$0.5932 - $0.5635

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 19.0 mm | 0.748 in ; Overall Diameter 23.5 mm | 0.925 in ; Snap Fit ; PA ; Black

PGM-19

Price Range
$0.5738 - $0.3114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 28.6 mm | 1.126 in ; Overall Diameter 30.9 mm | 1.217 in ; Push Fit ; PA ; Black

466860

Price Range
$1.678 - $0.439

Stock Levels
521 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 32.0 mm | 1.26 in ; Overall Diameter 35.3 mm | 1.39 in ; Push Fit ; PA ; Black

466870

Price Range
$0.8782 - $0.8344

Stock Levels
198 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 31.7 mm | 1.248 in ; Overall Diameter 34.9 mm | 1.374 in ; Push Fit ; PA ; Black

466862

Price Range
$0.6247 - $0.445

Stock Levels
41 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; White

466885

Price Range
$1.8489 - $1.7565

Stock Levels
6962 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 22.6 mm | 0.89 in ; Push Fit ; PA ; Black

466868

Price Range
$0.5461 - $0.4715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 20.6 mm | 0.811 in ; Overall Diameter 22.6 mm | 0.89 in ; Push Fit ; PA ; White

462736

Price Range
$0.4728 - $0.1237

Stock Levels
519 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 22.2 mm | 0.874 in ; Overall Diameter 25.8 mm | 1.016 in ; Push Fit ; PA ; White

466874

Price Range
$1.2943 - $0.7025

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Snap Fit Plug - Compatible Hole Diameter 22.2 mm | 0.874 in ; Overall Diameter 28.5 mm | 1.122 in ; Push Fit ; PA ; White

62MP0875W

Price Range
$0.6047 - $0.5456

Stock Levels
10 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Round
Blanking Plug - Compatible Hole Diameter 4.8 mm | 0.189 in ; Overall Diameter 6.4 mm | 0.252 in ; Push Fit ; PA ; Black

62MP0187

Price Range
$0.1979 - $0.1786

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Round
Blanking Plug - Compatible Hole Diameter 16.0 mm | 0.63 in ; Overall Diameter 18.5 mm | 0.728 in ; Push Fit ; PA ; Black

466867

Price Range
$0.2128 - $0.1685

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 15.9 mm | 0.626 in ; Overall Diameter 18.2 mm | 0.717 in ; Push Fit ; PA ; Black

466856

Price Range
$0.2773 - $0.2634

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 11.1 mm | 0.437 in ; Overall Diameter 13.5 mm | 0.531 in ; Push Fit ; PA ; White

462731

Price Range
$0.119 - $0.0645

Stock Levels
1022 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 38.1 mm | 1.5 in ; Overall Diameter 42.4 mm | 1.669 in ; Push Fit ; PA ; White

466880

Price Range
$2.7229 - $1.4781

Stock Levels
17 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.6 mm | 0.575 in ; Push Fit ; PA ; White

462732

Price Range
$0.1267 - $0.0689

Stock Levels
21 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 4.8 mm | 0.189 in ; Overall Diameter 6.4 mm | 0.252 in ; Push Fit ; PA ; White

62MP0187W

Price Range
$0.233 - $0.2104

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Round