Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
Material: 304 Stainless Steel Series Code: SRR3697
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | d tol. h4 | l2 | w1 | l3 | View | |
|---|---|---|---|---|---|---|---|---|
| $251.7929 - $278.9949 | Request the lead time here |
63.0
|
17.0
|
20.0
|
12.0
|
22.0
|
||
| $264.3864 - $292.949 | Request the lead time here |
61.0
|
13.0
|
21.0
|
14.0
|
18.0
|
||
| $251.7929 - $278.9949 | Request the lead time here |
89.0
|
20.0
|
31.0
|
21.0
|
26.0
|
||
| $419.6295 - $464.9634 | Request the lead time here |
155.0
|
40.0
|
54.0
|
34.0
|
46.0
|
||
| $279.8039 - $310.032 | Request the lead time here |
87.0
|
25.0
|
28.0
|
16.0
|
30.0
|
||
| $1,241.1049 - $1,375.1855 | Request the lead time here |
237.0
|
60.0
|
83.0
|
53.0
|
70.0
|
||
| $252.4035 - $279.6715 | Request the lead time here |
75.0
|
17.0
|
26.0
|
18.0
|
22.0
|
||
| $349.7167 - $387.4977 | Request the lead time here |
125.0
|
32.0
|
43.0
|
26.0
|
38.0
|
||
| $279.8039 - $310.032 | Request the lead time here |
105.0
|
25.0
|
37.0
|
25.0
|
30.0
|
||
| $643.5641 - $713.0905 | Request the lead time here |
189.0
|
50.0
|
66.0
|
42.0
|
56.0