Menu Search

Dowel Pins - Standard

In production

Dowel Pins or Rods are industrial fasteners that are widely used for a plethora of applications and drive types. These Dowels can be used to join two or more items together. They are commonly used as structural reinforcements for cabinet making and other applications. Further material options on request.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length View
$0.16 - $0.16 Request the lead time here
1.2 mm
6.4 mm
$0.2726 - $0.2726 Request the lead time here
3.2 mm
9.5 mm
$0.1938 - $0.1938 Request the lead time here
4.7 mm
15.9 mm
$0.3703 - $0.3703 Request the lead time here
7.9 mm
9.5 mm
$0.1125 - $0.1125 Request the lead time here
1.2 mm
9.5 mm
$0.2701 - $0.2701 Request the lead time here
2.4 mm
6.4 mm
$0.1851 - $0.1851 Request the lead time here
4.7 mm
12.7 mm
$0.1625 - $0.1625 Request the lead time here
6.4 mm
9.5 mm
$0.0899 - $0.0899 Request the lead time here
1.6 mm
9.5 mm
$0.0812 - $0.0812 Request the lead time here
1.6 mm
12.7 mm
$0.2114 - $0.2114 Request the lead time here
6.2 mm
31.8 mm
$0.2476 - $0.2476 Request the lead time here
7.9 mm
6.4 mm
$0.2083 - $0.2083 Request the lead time here
2.4 mm
7.9 mm
$0.2309 - $0.2558 Request the lead time here
2.4 mm
9.5 mm
$0.2025 - $0.2025 Request the lead time here
7.9 mm
3.2 mm
$0.5077 - $0.5077 Request the lead time here
11.1 mm
6.4 mm
$0.07 - $0.07 Request the lead time here
2.4 mm
4.8 mm
$0.1938 - $0.1938 Request the lead time here
4.7 mm
3.2 mm
$0.205 - $0.205 Request the lead time here
6.4 mm
6.0 mm
$0.2251 - $0.2251 Request the lead time here
7.9 mm
12.7 mm
  • of 2
Natural Acetal Dowel Pin - Pin Diameter 1.2 mm | 0.047 in; Overall Length 6.4 mm | 0.252 in

2500470250

Price Range
$0.16 - $0.16

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 3.2 mm | 0.126 in; Overall Length 9.5 mm | 0.374 in

2501250375

Price Range
$0.2726 - $0.2726

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.2 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 4.7 mm | 0.185 in; Overall Length 15.9 mm | 0.626 in

2501870625

Price Range
$0.1938 - $0.1938

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    15.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 7.9 mm | 0.311 in; Overall Length 9.5 mm | 0.374 in

2503120375

Price Range
$0.3703 - $0.3703

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 1.2 mm | 0.047 in; Overall Length 9.5 mm | 0.374 in

2500470375

Price Range
$0.1125 - $0.1125

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 2.4 mm | 0.094 in; Overall Length 6.4 mm | 0.252 in

2500930250

Price Range
$0.2701 - $0.2701

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 4.7 mm | 0.185 in; Overall Length 12.7 mm | 0.5 in

2501870500

Price Range
$0.1851 - $0.1851

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 6.4 mm | 0.252 in; Overall Length 9.5 mm | 0.374 in

2502500375

Price Range
$0.1625 - $0.1625

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 1.6 mm | 0.063 in; Overall Length 9.5 mm | 0.374 in

2500620375

Price Range
$0.0899 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 1.6 mm | 0.063 in; Overall Length 12.7 mm | 0.5 in

2500620500

Price Range
$0.0812 - $0.0812

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 6.2 mm | 0.244 in; Overall Length 31.8 mm | 1.252 in

2502451250

Price Range
$0.2114 - $0.2114

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.2 mm
  • Overall Length
    31.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 7.9 mm | 0.311 in; Overall Length 6.4 mm | 0.252 in

2503120250

Price Range
$0.2476 - $0.2476

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 2.4 mm | 0.094 in; Overall Length 7.9 mm | 0.311 in

2500930312

Price Range
$0.2083 - $0.2083

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    7.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 2.4 mm | 0.094 in; Overall Length 9.5 mm | 0.374 in

2500930375

Price Range
$0.2558 - $0.2309

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 7.9 mm | 0.311 in; Overall Length 3.2 mm | 0.126 in

2503120125

Price Range
$0.2025 - $0.2025

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 11.1 mm | 0.437 in; Overall Length 6.4 mm | 0.252 in

2504370250

Price Range
$0.5077 - $0.5077

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    11.1 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 2.4 mm | 0.094 in; Overall Length 4.8 mm | 0.189 in

2500930187

Price Range
$0.07 - $0.07

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 4.7 mm | 0.185 in; Overall Length 3.2 mm | 0.126 in

2501870125

Price Range
$0.1938 - $0.1938

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 6.4 mm | 0.252 in; Overall Length 6.0 mm | 0.236 in

2502500239

Price Range
$0.205 - $0.205

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    6.0 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 7.9 mm | 0.311 in; Overall Length 12.7 mm | 0.5 in

2503120500

Price Range
$0.2251 - $0.2251

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790