Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.
Screw mounted design. The range includes options with a non-corrosive rubber handle.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Material | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
491971 | $10.883 - $12.0588 | 8 In stock |
2.047 in
52.0 mm
|
Stainless Steel
|
1.299 in
33.0 mm
|
0.531 in
13.5 mm
|
|
$4.6018 - $5.099 | Request the lead time here |
2.874 in
73.0 mm
|
Steel
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
||
$4.6066 - $5.1043 | Request the lead time here |
3.701 in
94.0 mm
|
Steel
|
1.457 in
37.0 mm
|
0.669 in
17.0 mm
|
||
$111.0514 - $123.0487 | Request the lead time here |
8.496 in
215.8 mm
|
Steel
|
1.024 in
26.0 mm
|
0.984 in
25.0 mm
|
||
$6.6717 - $7.3925 | Request the lead time here |
3.76 in
95.5 mm
|
Steel
|
1.732 in
44.0 mm
|
0.512 in
13.0 mm
|
||
$8.2616 - $9.1541 | Request the lead time here |
1.85 in
47.0 mm
|
Stainless Steel
|
1.433 in
36.4 mm
|
0.433 in
11.0 mm
|
||
$12.0252 - $13.3242 | Request the lead time here |
2.874 in
73.0 mm
|
Stainless Steel
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
||
$4.8331 - $5.0874 | Request the lead time here |
3.543 in
90.0 mm
|
Stainless Steel
|
1.299 in
33.0 mm
|
0.433 in
11.0 mm
|
||
$1.9856 - $2.0902 | Request the lead time here |
3.543 in
90.0 mm
|
Steel
|
1.299 in
33.0 mm
|
0.433 in
11.0 mm
|
||
$4.3834 - $4.6141 | Request the lead time here |
2.913 in
74.0 mm
|
Stainless Steel
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
$5.4005 - $5.6847 | Request the lead time here |
2.913 in
74.0 mm
|
Stainless Steel
|
0.945 in
24.0 mm
|
0.433 in
11.0 mm
|
||
$1.2888 - $1.3567 | Request the lead time here |
2.913 in
74.0 mm
|
Steel
|
0.945 in
24.0 mm
|
0.433 in
11.0 mm
|
||
$1.9332 - $2.0349 | Request the lead time here |
3.543 in
90.0 mm
|
Steel
|
1.299 in
33.0 mm
|
0.551 in
14.0 mm
|
||
$4.6083 - $4.8507 | Request the lead time here |
3.543 in
90.0 mm
|
Stainless Steel
|
1.299 in
33.0 mm
|
0.551 in
14.0 mm
|
||
$7.3432 - $7.7297 | 7 In stock |
5.157 in
131.0 mm
|
Stainless Steel
|
1.535 in
39.0 mm
|
0.866 in
22.0 mm
|
||
$2.2104 - $2.3268 | Request the lead time here |
5.157 in
131.0 mm
|
Steel
|
1.535 in
39.0 mm
|
0.866 in
22.0 mm
|
||
$1.2888 - $1.3567 | Request the lead time here |
2.913 in
74.0 mm
|
Steel
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
$5.0985 - $5.6494 | Request the lead time here |
2.559 in
65.0 mm
|
Die Cast Zinc
|
1.043 in
26.5 mm
|
0.689 in
17.5 mm
|
||
$6.7553 - $7.4851 | Request the lead time here |
3.15 in
80.0 mm
|
Die Cast Zinc
|
1.28 in
32.5 mm
|
0.846 in
21.5 mm
|
||
$21.2765 - $23.5751 | Request the lead time here |
|
Steel
|
1.26 in
32.0 mm
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue