Drawer Latch that features a smooth surface and provides a pleasing finished appearance. The latch is hand-operated and easy to use.
They latch features a design that operates courtesy of a draw hook and includes a keeper plate.The latch securely pulls two components together and lock by pushing the latch over its centre.
Light duty when compared to Wire Latches (sold separately); this latch range is ideal for use on small containers, metal boxes and light industrial cleaning machines.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $2.6488 - $2.9349 | Request the lead time here |
2.224 in
56.5 mm
|
Stainless Steel
|
0.748 in
19.0 mm
|
Stainless Steel
|
0.366 in
9.3 mm
|
||
| $4.9927 - $5.532 | Request the lead time here |
3.78 in
96.0 mm
|
Zinc Alloy
|
0.709 in
18.0 mm
|
Die Cast Zinc Alloy
|
0.866 in
22.0 mm
|
||
| $10.419 - $11.5446 | Request the lead time here |
3.937 in
100.0 mm
|
Stainless Steel
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.224 in
5.7 mm
|
||
| $4.5244 - $5.0132 | Request the lead time here |
3.287 in
83.5 mm
|
Zinc Alloy
|
1.205 in
30.6 mm
|
Die Cast Zinc Alloy
|
0.827 in
21.0 mm
|
||
| $3.2057 - $3.5521 | Request the lead time here |
1.85 in
47.0 mm
|
Steel
|
1.417 in
36.0 mm
|
Steel
|
0.551 in
14.0 mm
|
||
| $3.5581 - $3.9425 | Request the lead time here |
3.252 in
82.6 mm
|
Steel
|
0.89 in
22.6 mm
|
|
0.63 in
16.0 mm
|
||
| $5.4633 - $6.0535 | Request the lead time here |
1.201 in
30.5 mm
|
Steel
|
0.61 in
15.5 mm
|
Steel
|
0.256 in
6.5 mm
|
||
| $2.1456 - $2.2585 | Request the lead time here |
3.169 in
80.5 mm
|
Galvanised Steel
|
0.886 in
22.5 mm
|
Steel
|
0.61 in
15.5 mm
|
||
| $4.9859 - $5.2482 | Request the lead time here |
3.465 in
88.0 mm
|
304 Stainless Steel
|
0.787 in
20.0 mm
|
304 Stainless Steel
|
0.551 in
14.0 mm
|
||
| $5.2172 - $5.4919 | Request the lead time here |
3.169 in
80.5 mm
|
304 Stainless Steel
|
0.886 in
22.5 mm
|
304 Stainless Steel
|
0.591 in
15.0 mm
|
||
| $1.4664 - $1.5436 | Request the lead time here |
3.465 in
88.0 mm
|
Galvanised Steel
|
0.787 in
20.0 mm
|
Steel
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue