Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
Material: Stainless Steel Series Code: SR12010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Jaw Type | Drive screw d3 | h2 | d1 | h1 | d2 | h3 min | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $399.9867 - $443.1986 | Request the lead time here |
Smooth
|
M8x16
|
5.0
|
25.0
|
24.0
|
M6
|
4.5
|
||
| $655.4814 - $726.2952 | Request the lead time here |
Serrated
|
M10x18
|
7.0
|
30.0
|
29.0
|
M8
|
4.5
|
||
| $431.9039 - $478.5639 | Request the lead time here |
Serrated
|
M8x16
|
5.0
|
25.0
|
24.0
|
M6
|
4.5
|
||
| $607.2125 - $672.8117 | Request the lead time here |
Smooth
|
M10x18
|
7.0
|
30.0
|
29.0
|
M8
|
4.5
|
||
| $383.5565 - $424.9933 | Request the lead time here |
Smooth
|
M6x12
|
4.5
|
20.0
|
19.0
|
M5
|
3.3
|
||
| $415.9453 - $460.8812 | Request the lead time here |
Serrated
|
M6x12
|
4.5
|
20.0
|
19.0
|
M5
|
3.3