Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include;anodizing, blasting, powder coating, e-coating and plating.

The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.

  • Materials: Silicone Rubber 600F (316C) and EPDM 425F (218C)
  • Colours: Natural and Black
  • Hardness: Durometer (Shore A) 55 + 5

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Maximum Temperature Inside Diameter View
$0.1087 - $0.2003 Request the lead time here
Natural
Silicone
0.9 mm
300 °C
0.9 mm
$0.1911 - $0.3522 7 In stock
Black
Silicone
1.2 mm
300 °C
1.2 mm
$0.6711 - $1.2363 Request the lead time here
Natural
Silicone
52.0 mm
250 °C
18.0 mm
$0.1275 - $0.2347 Request the lead time here
Black
Silicone
1.0 mm
300 °C
1.0 mm
$0.5574 - $0.5867 Request the lead time here
Black
EPDM
30.9 mm
180 °C
14.6 mm
$0.6302 - $1.161 Request the lead time here
Black
EPDM
30.0 mm
180 °C
16.7 mm
$0.3782 - $0.3981 Request the lead time here
Black
EPDM
30.0 mm
180 °C
9.2 mm
$0.4643 - $0.8553 17 In stock
Black
EPDM
33.8 mm
180 °C
10.6 mm
$0.37 - $0.3894 Request the lead time here
Black
EPDM
35.0 mm
180 °C
7.9 mm
$0.1054 - $0.1109 Request the lead time here
Black
Silicone
0.8 mm
300 °C
0.8 mm
$0.3296 - $0.6071 Request the lead time here
Black
EPDM
23.1 mm
180 °C
9.7 mm
$0.5305 - $0.9773 Request the lead time here
Black
EPDM
25.7 mm
180 °C
15.5 mm
$0.3152 - $0.5807 Request the lead time here
Black
EPDM
30.0 mm
180 °C
7.2 mm
$0.4355 - $0.8024 Request the lead time here
Natural
Silicone
52.0 mm
250 °C
21.0 mm
$0.3951 - $0.7278 Request the lead time here
Natural
Silicone
52.0 mm
250 °C
12.0 mm
$0.3229 - $0.5947 Request the lead time here
Natural
Silicone
52.0 mm
250 °C
15.5 mm
$1.143 - $2.1056 Request the lead time here
Black
EPDM
50.0 mm
180 °C
30.0 mm
$0.2103 - $0.3873 Request the lead time here
Natural
Silicone
52.0 mm
250 °C
6.0 mm
$0.0976 - $0.1027 Request the lead time here
Natural
Silicone
0.8 mm
300 °C
0.8 mm
$0.3882 - $0.4087 Request the lead time here
Black
EPDM
24.7 mm
180 °C
11.2 mm
  • of 2
Easy Pull Masking Cap - Inside Diameter - 0.9 mm | 0.035 in ; Inside Height - 0.9 mm | 0.035 in ; Natural

35-SCR2000

Price Range
$0.2003 - $0.1087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.9 mm
  • Inside Height
    0.9 mm
Easy Pull Masking Cap - Inside Diameter - 1.2 mm | 0.047 in ; Inside Height - 1.2 mm | 0.047 in ; Black

35-SCR3000

Price Range
$0.3522 - $0.1911

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Inside Diameter
    1.2 mm
  • Inside Height
    1.2 mm
Easy Pull Masking Caps - Inside Diameter - 18.0 mm | 0.709 in ; Inside Height - 52.0 mm | 2.047 in ; Natural

491664

Price Range
$1.2363 - $0.6711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    18.0 mm
  • Inside Height
    52.0 mm
Easy Pull Masking Cap - Inside Diameter - 1.0 mm | 0.039 in ; Inside Height - 1.0 mm | 0.039 in ; Black

35-SCR5000

Price Range
$0.2347 - $0.1275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Inside Diameter
    1.0 mm
  • Inside Height
    1.0 mm
Easy Pull Masking Caps - Inside Diameter - 14.6 mm | 0.575 in ; Inside Height - 30.9 mm | 1.217 in ; Black

461879

Price Range
$0.5867 - $0.5574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    14.6 mm
  • Inside Height
    30.9 mm
Easy Pull Masking Caps - Inside Diameter - 16.7 mm | 0.657 in ; Inside Height - 30.0 mm | 1.181 in ; Black

461881

Price Range
$1.161 - $0.6302

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    16.7 mm
  • Inside Height
    30.0 mm
Easy Pull Masking Caps - Inside Diameter - 9.2 mm | 0.362 in ; Inside Height - 30.0 mm | 1.181 in ; Black

461871

Price Range
$0.3981 - $0.3782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    9.2 mm
  • Inside Height
    30.0 mm
Easy Pull Masking Caps - Inside Diameter - 10.6 mm | 0.417 in ; Inside Height - 33.8 mm | 1.331 in ; Black

461874

Price Range
$0.8553 - $0.4643

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    10.6 mm
  • Inside Height
    33.8 mm
Easy Pull Masking Caps - Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 35.0 mm | 1.378 in ; Black

461869

Price Range
$0.3894 - $0.37

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    7.9 mm
  • Inside Height
    35.0 mm
Easy Pull Masking Cap - Inside Diameter - 0.8 mm | 0.031 in ; Inside Height - 0.8 mm | 0.031 in ; Black

35-SCR4000

Price Range
$0.1109 - $0.1054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Inside Diameter
    0.8 mm
  • Inside Height
    0.8 mm
Easy Pull Masking Caps - Inside Diameter - 9.7 mm | 0.382 in ; Inside Height - 23.1 mm | 0.909 in ; Black

461872

Price Range
$0.6071 - $0.3296

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Inside Diameter
    9.7 mm
  • Inside Height
    23.1 mm
Easy Pull Masking Caps - Inside Diameter - 15.5 mm | 0.61 in ; Inside Height - 25.7 mm | 1.012 in ; Black

461880

Price Range
$0.9773 - $0.5305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    15.5 mm
  • Inside Height
    25.7 mm
Easy Pull Masking Caps - Inside Diameter - 7.2 mm | 0.283 in ; Inside Height - 30.0 mm | 1.181 in ; Black

461867

Price Range
$0.5807 - $0.3152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    7.2 mm
  • Inside Height
    30.0 mm
Easy Pull Masking Caps - Inside Diameter - 21.0 mm | 0.827 in ; Inside Height - 52.0 mm | 2.047 in ; Natural

20014988

Price Range
$0.8024 - $0.4355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Inside Diameter
    21.0 mm
  • Inside Height
    52.0 mm
Easy Pull Masking Caps - Inside Diameter - 12.0 mm | 0.472 in ; Inside Height - 52.0 mm | 2.047 in ; Natural

20014964

Price Range
$0.7278 - $0.3951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.0 mm
  • Inside Height
    52.0 mm
Easy Pull Masking Caps - Inside Diameter - 15.5 mm | 0.61 in ; Inside Height - 52.0 mm | 2.047 in ; Natural

20014957

Price Range
$0.5947 - $0.3229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.5 mm
  • Inside Height
    52.0 mm
Easy Pull Masking Caps - Inside Diameter - 30.0 mm | 1.181 in ; Inside Height - 50.0 mm | 1.969 in ; Black

10626658

Price Range
$2.1056 - $1.143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    30.0 mm
  • Inside Height
    50.0 mm
Easy Pull Masking Caps - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 52.0 mm | 2.047 in ; Natural

20014971

Price Range
$0.3873 - $0.2103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Inside Diameter
    6.0 mm
  • Inside Height
    52.0 mm
Easy Pull Masking Cap - Inside Diameter - 0.8 mm | 0.031 in ; Inside Height - 0.8 mm | 0.031 in ; Natural

35-SCR1000

Price Range
$0.1027 - $0.0976

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.8 mm
  • Inside Height
    0.8 mm
Easy Pull Masking Caps - Inside Diameter - 11.2 mm | 0.441 in ; Inside Height - 24.7 mm | 0.972 in ; Black

461875

Price Range
$0.4087 - $0.3882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    11.2 mm
  • Inside Height
    24.7 mm