Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Eccentric Pull-down Clamps with small, sturdy, and stable construction are perfect for supplying pull-down and side clamping forces in situations with limited space.
It combines a tapered cone with an offset eccentric thread to offer clamping above or below the component's surface. It is unaffected by swarf ingress and has a strong tensile and side thrust clamping force.
It features a low profile, a small footprint, and is simple to use. Ideal for clamping multi components in automotive, construction, and machining.
Material: Hardened Steel Series Code: SR12111
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | l3 min | d1 | l2 | d2 | w2 ±0.2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $109.902 - $121.775 | Request the lead time here |
12.0
|
5.4
|
6.0
|
M6
|
5.0
|
13.5
|
6.4
|
||
| $116.2697 - $128.8307 | Request the lead time here |
16.0
|
6.6
|
8.0
|
M8
|
6.0
|
16.9
|
8.0
|
||
| $105.1852 - $116.5486 | Request the lead time here |
10.0
|
4.2
|
5.0
|
M5
|
4.0
|
10.9
|
5.2
|
||
| $122.7946 - $136.0605 | Request the lead time here |
20.0
|
8.3
|
10.0
|
M10
|
7.0
|
20.9
|
9.8
|
||
| $118.4709 - $131.2697 | Request the lead time here |
6.0
|
3.0
|
3.0
|
M3
|
2.0
|
6.7
|
3.2
|
||
| $102.0406 - $113.0644 | Request the lead time here |
8.0
|
3.5
|
4.0
|
M4
|
3.0
|
8.7
|
4.2
|
||
| $109.7448 - $121.6008 | Request the lead time here |
24.0
|
10.1
|
12.0
|
M12
|
9.0
|
26.1
|
12.0