EMI Gasketing with clip-on profiles, offer edge protection and sealing. Used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes. Made from PU and featues an adhesive seal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Roll Length | Material | Overall Width | Overall Height | Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $127.5114 - $141.2869 | Request the lead time here |
Oval
|
3.281 ft
1.0 m
|
PU Foam
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
3
|
|
||
| $160.9508 - $178.3387 | Request the lead time here |
L-Shape
|
3.281 ft
1.0 m
|
PU Foam
|
0.421 in
10.7 mm
|
0.386 in
9.8 mm
|
1
|
|
||
| $195.7491 - $216.8964 | Request the lead time here |
Square
|
3.281 ft
1.0 m
|
PU Foam
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
2
|
|
||
| $158.7765 - $175.9296 | Request the lead time here |
Rectangular
|
3.281 ft
1.0 m
|
PU Foam
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
4
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue