End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.
The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
White
|
PVC
|
0.709 in
18.0 mm
|
|
|||
| Request the lead time here |
White
|
PVC
|
0.362 in
9.2 mm
|
|
|||
| Request the lead time here |
Black
|
PVC
|
0.799 in
20.3 mm
|
|
|||
| Request the lead time here |
Black
|
PVC
|
0.559 in
14.2 mm
|
|
|||
| Request the lead time here |
White
|
PVC
|
0.382 in
9.7 mm
|
|
|||
| Request the lead time here |
Black
|
PVC
|
0.48 in
12.2 mm
|
|
|||
| Request the lead time here |
Black
|
PVC
|
0.201 in
5.1 mm
|
|
|||
| Request the lead time here |
Black
|
PVC
|
0.709 in
18.0 mm
|
|
|||
| 50256 | Request the lead time here |
White
|
PVC
|
0.524 in
13.3 mm
|
|
||
| Request the lead time here |
White
|
PVC
|
0.799 in
20.3 mm
|
|
|||
| Request the lead time here |
White
|
PVC
|
0.524 in
13.3 mm
|
|
|||
| 12 In stock |
Black
|
PVC
|
0.409 in
10.4 mm
|
|
|||
| 17 In stock |
Black
|
PVC
|
0.433 in
11.0 mm
|
|
|||
| Request the lead time here |
Black
|
PVC
|
0.524 in
13.3 mm
|
|
|||
| 18 In stock |
Black
|
PVC
|
0.362 in
9.2 mm
|
|
|||
| 17 In stock |
Black
|
PVC
|
0.669 in
17.0 mm
|
|
|||
| Request the lead time here |
Black
|
PVC
|
0.61 in
15.5 mm
|
|
|||
| Request the lead time here |
White
|
PVC
|
0.669 in
17.0 mm
|
|
|||
| Request the lead time here |
White
|
PVC
|
0.61 in
15.5 mm
|
|
|||
| Request the lead time here |
White
|
PVC
|
0.48 in
12.2 mm
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue