Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
$4.9731 - $5.5105 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1.37 in
34.8 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$6.5069 - $7.2099 | Request the lead time here |
|
|
2.22 N
2.22 N
|
4 in
101.6 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$4.9731 - $5.5105 | Request the lead time here |
|
|
2.22 N
2.22 N
|
2.252 in
57.2 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$4.9731 - $5.5105 | Request the lead time here |
|
|
2.22 N
2.22 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$5.2271 - $5.7919 | Request the lead time here |
|
|
3.65 N
3.65 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
$5.2519 - $5.8194 | Request the lead time here |
|
|
1.78 N
1.78 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
19.57 N
19.57 N
|
|
||
$5.5339 - $6.1318 | Request the lead time here |
|
|
7.56 N
7.56 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
$6.8621 - $7.6034 | Request the lead time here |
|
|
5.19 N
5.19 N
|
1 in
25.4 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
$6.8621 - $7.6034 | Request the lead time here |
|
|
3.04 N
3.04 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
33.57 N
33.57 N
|
|
||
$6.8686 - $7.6106 | Request the lead time here |
|
|
1.48 N
1.48 N
|
1.5 in
38.1 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
$6.8686 - $7.6106 | Request the lead time here |
|
|
1.48 N
1.48 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
$6.8621 - $7.6034 | Request the lead time here |
|
|
5.19 N
5.19 N
|
1.37 in
34.8 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
$8.3215 - $9.2205 | Request the lead time here |
|
|
1.48 N
1.48 N
|
3 in
76.2 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
$5.9239 - $6.5638 | Request the lead time here |
|
|
1.85 N
1.85 N
|
2 in
50.8 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
$8.5315 - $9.4532 | Request the lead time here |
|
|
12.32 N
12.32 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
137.09 N
137.09 N
|
|
||
$6.0251 - $6.676 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1.122 in
28.5 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$5.2271 - $5.7919 | Request the lead time here |
|
|
6.23 N
6.23 N
|
1.752 in
44.5 mm
|
Carbon Steel
|
70.28 N
70.28 N
|
|
||
$4.9253 - $5.4574 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1.122 in
28.5 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
$5.2519 - $5.8194 | Request the lead time here |
|
|
1.78 N
1.78 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
19.57 N
19.57 N
|
|
||
$5.5339 - $6.1318 | Request the lead time here |
|
|
7.56 N
7.56 N
|
1.37 in
34.8 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue