For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
$4.9731 - $5.5105 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1.37 in
34.8 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$6.5069 - $7.2099 | Request the lead time here |
|
|
2.22 N
2.22 N
|
4 in
101.6 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$4.9731 - $5.5105 | Request the lead time here |
|
|
2.22 N
2.22 N
|
2.252 in
57.2 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$4.9731 - $5.5105 | Request the lead time here |
|
|
2.22 N
2.22 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$5.2271 - $5.7919 | Request the lead time here |
|
|
3.65 N
3.65 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
$5.2519 - $5.8194 | Request the lead time here |
|
|
1.78 N
1.78 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
19.57 N
19.57 N
|
|
||
$5.5339 - $6.1318 | Request the lead time here |
|
|
7.56 N
7.56 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
$6.8621 - $7.6034 | Request the lead time here |
|
|
5.19 N
5.19 N
|
1 in
25.4 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
$6.8621 - $7.6034 | Request the lead time here |
|
|
3.04 N
3.04 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
33.57 N
33.57 N
|
|
||
$6.8686 - $7.6106 | Request the lead time here |
|
|
1.48 N
1.48 N
|
1.5 in
38.1 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
$6.8686 - $7.6106 | Request the lead time here |
|
|
1.48 N
1.48 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
$6.8621 - $7.6034 | Request the lead time here |
|
|
5.19 N
5.19 N
|
1.37 in
34.8 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
$8.3215 - $9.2205 | Request the lead time here |
|
|
1.48 N
1.48 N
|
3 in
76.2 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
$5.9239 - $6.5638 | Request the lead time here |
|
|
1.85 N
1.85 N
|
2 in
50.8 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
$8.5315 - $9.4532 | Request the lead time here |
|
|
12.32 N
12.32 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
137.09 N
137.09 N
|
|
||
$6.0251 - $6.676 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1.122 in
28.5 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
$5.2271 - $5.7919 | Request the lead time here |
|
|
6.23 N
6.23 N
|
1.752 in
44.5 mm
|
Carbon Steel
|
70.28 N
70.28 N
|
|
||
$4.9253 - $5.4574 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1.122 in
28.5 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
$5.2519 - $5.8194 | Request the lead time here |
|
|
1.78 N
1.78 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
19.57 N
19.57 N
|
|
||
$5.5339 - $6.1318 | Request the lead time here |
|
|
7.56 N
7.56 N
|
1.37 in
34.8 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue