Menu Search

Extension Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
$6.5539 - $7.2618 Request the lead time here
1.78 N
44.5 mm
Carbon Steel
19.57 N
$9.399 - $10.4144 Request the lead time here
27.89 N
88.9 mm
Carbon Steel
309.98 N
$7.068 - $7.8315 Request the lead time here
5.19 N
76.2 mm
Stainless Steel
58.54 N
$10.3617 - $11.481 Request the lead time here
27.89 N
114.3 mm
Carbon Steel
309.98 N
$12.0464 - $13.3478 Request the lead time here
27.89 N
152.4 mm
Carbon Steel
309.98 N
$13.8414 - $15.3367 Request the lead time here
10.28 N
88.9 mm
Stainless Steel
114.19 N
$15.4111 - $17.076 Request the lead time here
23.22 N
114.3 mm
Stainless Steel
258.22 N
$13.9138 - $15.4169 Request the lead time here
23.22 N
76.2 mm
Stainless Steel
258.22 N
$9.9649 - $11.0415 Request the lead time here
12.32 N
114.3 mm
Carbon Steel
137.09 N
$13.9138 - $15.4169 Request the lead time here
23.22 N
69.9 mm
Stainless Steel
258.22 N
$20.8506 - $23.1032 Request the lead time here
23.22 N
152.4 mm
Stainless Steel
258.22 N
$12.0464 - $13.3478 Request the lead time here
27.89 N
139.7 mm
Carbon Steel
309.98 N
$7.068 - $7.8315 Request the lead time here
5.19 N
63.5 mm
Stainless Steel
58.54 N
$12.6951 - $14.0666 Request the lead time here
10.26 N
50.8 mm
Stainless Steel
114.20 N
$12.6951 - $14.0666 Request the lead time here
10.26 N
57.2 mm
Stainless Steel
114.20 N
$7.1359 - $7.9068 Request the lead time here
5.19 N
57.2 mm
Stainless Steel
58.54 N
$21.0531 - $23.3276 Request the lead time here
23.22 N
139.7 mm
Stainless Steel
258.22 N
$14.11 - $15.6343 Request the lead time here
23.22 N
57.2 mm
Stainless Steel
258.22 N
$6.1016 - $6.7608 Request the lead time here
1.85 N
19.1 mm
Stainless Steel
19.64 N
$13.8414 - $15.3367 Request the lead time here
10.28 N
69.9 mm
Stainless Steel
114.19 N
  • of 10
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.21 Nmm

1217431

Price Range
$7.2618 - $6.5539

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 8.83 Nmm

1217468

Price Range
$10.4144 - $9.399

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 0.96 Nmm

1217526

Price Range
$7.8315 - $7.068

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 6.15 Nmm

1217470

Price Range
$11.481 - $10.3617

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 4.19 Nmm

1217473

Price Range
$13.3478 - $12.0464

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    152.4 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 1.47 Nmm

1217558

Price Range
$15.3367 - $13.8414

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    88.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 5.12 Nmm

1217569

Price Range
$17.076 - $15.4111

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    114.3 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 9.56 Nmm

1217566

Price Range
$15.4169 - $13.9138

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 1.21 Nmm

1217461

Price Range
$11.0415 - $9.9649

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 11.01 Nmm

1217565

Price Range
$15.4169 - $13.9138

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 3.49 Nmm

1217572

Price Range
$23.1032 - $20.8506

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    152.4 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 4.64 Nmm

1217472

Price Range
$13.3478 - $12.0464

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    139.7 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 1.23 Nmm

1217524

Price Range
$7.8315 - $7.068

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 4.95 Nmm

1217553

Price Range
$14.0666 - $12.6951

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 3.56 Nmm

1217554

Price Range
$14.0666 - $12.6951

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 1.43 Nmm

1217523

Price Range
$7.9068 - $7.1359

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 3.87 Nmm

1217571

Price Range
$23.3276 - $21.0531

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    139.7 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 16.85 Nmm

1217563

Price Range
$15.6343 - $14.11

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 2.02 Nmm

1217488

Price Range
$6.7608 - $6.1016

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    19.1 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 2.28 Nmm

1217556

Price Range
$15.3367 - $13.8414

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel