Menu Search

Extension Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
$8.3686 - $9.2726 Request the lead time here
1.48 N
127.0 mm
Stainless Steel
16.30 N
$5.1223 - $5.6758 Request the lead time here
0.85 N
25.4 mm
Carbon Steel
9.21 N
$5.3839 - $5.9656 Request the lead time here
6.23 N
76.2 mm
Carbon Steel
70.28 N
$8.1118 - $8.9882 Request the lead time here
1.48 N
88.9 mm
Stainless Steel
16.30 N
$11.4778 - $12.7178 Request the lead time here
12.32 N
88.9 mm
Carbon Steel
137.09 N
$8.1118 - $8.9882 Request the lead time here
1.48 N
101.6 mm
Stainless Steel
16.30 N
$7.3923 - $8.1909 Request the lead time here
0.71 N
22.4 mm
Stainless Steel
7.67 N
$5.3839 - $5.9656 Request the lead time here
6.23 N
63.5 mm
Carbon Steel
70.28 N
$7.3923 - $8.1909 Request the lead time here
0.71 N
57.2 mm
Stainless Steel
7.67 N
$5.0731 - $5.6211 Request the lead time here
0.85 N
15.8 mm
Carbon Steel
9.21 N
$5.1223 - $5.6758 Request the lead time here
2.22 N
22.4 mm
Carbon Steel
23.58 N
$5.3839 - $5.9656 Request the lead time here
3.65 N
31.8 mm
Carbon Steel
40.30 N
$6.5228 - $7.2274 Request the lead time here
3.65 N
69.9 mm
Carbon Steel
40.30 N
$5.4095 - $5.9939 Request the lead time here
1.78 N
50.8 mm
Carbon Steel
19.57 N
$8.7875 - $9.7368 Request the lead time here
12.32 N
63.5 mm
Carbon Steel
137.09 N
$6.2059 - $6.8763 Request the lead time here
2.22 N
28.5 mm
Carbon Steel
23.58 N
$7.3753 - $8.1722 Request the lead time here
1.85 N
88.9 mm
Stainless Steel
19.64 N
$7.068 - $7.8315 Request the lead time here
5.19 N
44.5 mm
Stainless Steel
58.54 N
$5.1223 - $5.6758 Request the lead time here
0.85 N
50.8 mm
Carbon Steel
9.21 N
$7.0747 - $7.8389 Request the lead time here
1.48 N
63.5 mm
Stainless Steel
16.30 N
  • of 10
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.03 Nmm

1217539

Price Range
$9.2726 - $8.3686

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.23 Nmm

1217378

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    25.4 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 1.16 Nmm

1217427

Price Range
$5.9656 - $5.3839

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.06 Nmm

1217536

Price Range
$8.9882 - $8.1118

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    88.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 1.77 Nmm

1217459

Price Range
$12.7178 - $11.4778

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.04 Nmm

1217537

Price Range
$8.9882 - $8.1118

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    101.6 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.25 Nmm

1217476

Price Range
$8.1909 - $7.3923

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    22.4 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 1.47 Nmm

1217425

Price Range
$5.9656 - $5.3839

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.06 Nmm

1217484

Price Range
$8.1909 - $7.3923

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.75 Nmm

1217375

Price Range
$5.6211 - $5.0731

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    15.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 1.73 Nmm

1217390

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    22.4 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 1.84 Nmm

1217408

Price Range
$5.9656 - $5.3839

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 0.44 Nmm

1217415

Price Range
$7.2274 - $6.5228

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.18 Nmm

1217432

Price Range
$5.9939 - $5.4095

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 3.33 Nmm

1217456

Price Range
$9.7368 - $8.7875

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 1.14 Nmm

1217392

Price Range
$6.8763 - $6.2059

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    28.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.22 Nmm

1217501

Price Range
$8.1722 - $7.3753

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    88.9 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 2.14 Nmm

1217521

Price Range
$7.8315 - $7.068

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    44.5 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.09 Nmm

1217384

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.10 Nmm

1217533

Price Range
$7.8389 - $7.0747

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel