Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
The tapered design creates a strong adhesion to the collar of the pipe application, and requires no fasteners for fitting. Made from durable material, they are suitable for DIN and ANSI flanges.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Pipe Diameter | Head Diameter | Minimum Compatible Pipe Diameter | View | |
---|---|---|---|---|---|---|
$1.622 - $1.7972 | 158 In stock |
|
5.394 in
137.0 mm
|
|
||
$5.2404 - $5.8065 | 30 In stock |
|
10.63 in
270.0 mm
|
|
||
$1.1229 - $1.2443 | 207 In stock |
|
4.043 in
102.7 mm
|
|
||
$50.37 - $55.8116 | Request the lead time here |
|
18.307 in
465.0 mm
|
|
||
$2.8945 - $5.332 | 10 In stock |
|
7.461 in
189.5 mm
|
|
||
$0.8111 - $0.8986 | 400 In stock |
|
3.465 in
88.0 mm
|
|
||
$8.7446 - $9.6893 | 200 In stock |
|
6.378 in
162.0 mm
|
|
||
$28.7996 - $31.9109 | Request the lead time here |
|
16.142 in
410.0 mm
|
|
||
$0.463 - $0.8531 | 209 In stock |
|
2.295 in
58.3 mm
|
|
||
$88.3353 - $97.8784 | Request the lead time here |
|
28.543 in
725.0 mm
|
|
||
$1.3313 - $2.4526 | 90 In stock |
|
4.803 in
122.0 mm
|
|
||
$5.2954 - $5.8675 | Request the lead time here |
|
4.803 in
122.0 mm
|
|
||
$27.5343 - $30.5089 | Request the lead time here |
|
13.583 in
345.0 mm
|
|
||
$18.4521 - $20.4456 | Request the lead time here |
|
11.22 in
285.0 mm
|
|
||
$6.5789 - $7.2896 | Request the lead time here |
|
5.433 in
138.0 mm
|
|
||
$0.4052 - $0.7464 | 207 In stock |
|
1.772 in
45.0 mm
|
|
||
$59.8521 - $66.3182 | Request the lead time here |
|
24.606 in
625.0 mm
|
|
||
$10.103 - $11.1944 | Request the lead time here |
|
7.402 in
188.0 mm
|
|
||
$0.6238 - $0.6912 | 4 In stock |
|
2.756 in
70.0 mm
|
|
||
$3.7432 - $4.1476 | 221 In stock |
|
8.465 in
215.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue