Menu Search

Fan Filter Sets

In stock

Fan Filter Sets include one each of Finger Guard, Filter Cover, Mesh Filter and Felt Filter. They provide IP30 protection.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Shape Fan Size Includes (All) View
$9.3046 - $9.7944 Request the lead time here
$9.3046 - $9.7944 1 In stock
$4.8017 - $5.0543 Request the lead time here
$6.7981 - $7.1557 32 In stock
$8.4421 - $8.8864 Request the lead time here
$4.0218 - $7.4088 Request the lead time here
83.0 mm
$5.1202 - $9.432 Request the lead time here
91.5 mm
$3.3784 - $6.2233 Request the lead time here
59.2 mm
$5.9523 - $10.9649 Request the lead time here
118.5 mm
Fan Filter Set 92.3 mm 92.0 mm 25% Glass Filled Nylon 6.6

RCP-092-T

Price Range
$9.7944 - $9.3046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Cover Material
    25% Glass Filled Nylon 6.6
  • Filter Material
    Polyester
  • Finger Guard Material
    25% Glass Filled Nylon 6.6
  • Full Material
    25% Glass Filled Polyamide 6.6;Stainless Steel;Polyester
Fan Filter Set 120.0 mm 120.0 mm 25% Glass Filled Nylon 6.6

RCP-120-T

Price Range
$9.7944 - $9.3046

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Cover Material
    25% Glass Filled Nylon 6.6
  • Filter Material
    Polyester
  • Finger Guard Material
    25% Glass Filled Nylon 6.6
  • Full Material
    25% Glass Filled Polyamide 6.6;Stainless Steel;Polyester
Fan Filter Set 43.0 mm 40.0 mm 25% Glass Filled Nylon 6.6

RCP-040-T

Price Range
$5.0543 - $4.8017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Cover Material
    25% Glass Filled Nylon 6.6
  • Filter Material
    Polyester
  • Finger Guard Material
    25% Glass Filled Nylon 6.6
  • Full Material
    25% Glass Filled Polyamide 6.6;Stainless Steel;Polyester
Fan Filter Set 60.5 mm 60.0 mm 25% Glass Filled Nylon 6.6

RCP-060-T

Price Range
$7.1557 - $6.7981

Stock Levels
32 In stock
Attributes
  • Colour
    Black
  • Cover Material
    25% Glass Filled Nylon 6.6
  • Filter Material
    Polyester
  • Finger Guard Material
    25% Glass Filled Nylon 6.6
  • Full Material
    25% Glass Filled Polyamide 6.6;Stainless Steel;Polyester
Fan Filter Set 80.6 mm 80.0 mm 25% Glass Filled Nylon 6.6

RCP-080-T

Price Range
$8.8864 - $8.4421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Cover Material
    25% Glass Filled Nylon 6.6
  • Filter Material
    Polyester
  • Finger Guard Material
    25% Glass Filled Nylon 6.6
  • Full Material
    25% Glass Filled Polyamide 6.6;Stainless Steel;Polyester
Fan Filter Set

MFFC-80

Price Range
$7.4088 - $4.0218

Stock Levels
Request the lead time here
Attributes
  • Mesh Filter Material
    Stainless Steel
  • Cover Full Material
    Aluminium
  • Depth
    3.5 mm
  • Distance Between Fixing Holes
    71.7 mm
  • Face Width
    10.0 mm
Fan Filter Set

MFFC-92

Price Range
$9.432 - $5.1202

Stock Levels
Request the lead time here
Attributes
  • Mesh Filter Material
    Stainless Steel
  • Cover Full Material
    Aluminium
  • Depth
    3.5 mm
  • Distance Between Fixing Holes
    82.5 mm
  • Face Width
    12.5 mm
Fan Filter Set

MFFC-60

Price Range
$6.2233 - $3.3784

Stock Levels
Request the lead time here
Attributes
  • Mesh Filter Material
    Stainless Steel
  • Cover Full Material
    Aluminium
  • Depth
    3.5 mm
  • Distance Between Fixing Holes
    50.0 mm
  • Face Width
    7.5 mm
Fan Filter Set

MFFC-120

Price Range
$10.9649 - $5.9523

Stock Levels
Request the lead time here
Attributes
  • Mesh Filter Material
    Stainless Steel
  • Cover Full Material
    Aluminium
  • Depth
    3.5 mm
  • Distance Between Fixing Holes
    105.0 mm
  • Face Width
    25.0 mm