Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Material | Insert Diameter | View | |
---|---|---|---|---|---|---|---|---|
$2.4066 - $4.4331 | Request the lead time here |
0.433 in
11.0 mm
|
592 Ω
|
437 Ω
|
Ferrite
|
0.138 in
3.5 mm
|
||
$1.5486 - $2.8527 | Request the lead time here |
0.402 in
10.2 mm
|
86 Ω
|
53 Ω
|
K5B
|
0.402 in
10.2 mm
|
||
$2.9886 - $5.5054 | Request the lead time here |
0.449 in
11.4 mm
|
133 Ω
|
80 Ω
|
RMS-303
|
0.449 in
11.4 mm
|
||
$2.555 - $4.7066 | Request the lead time here |
0.748 in
19.0 mm
|
77 Ω
|
35 Ω
|
RMS-303
|
0.748 in
19.0 mm
|
||
$2.0346 - $3.748 | Request the lead time here |
0.543 in
13.8 mm
|
71 Ω
|
46 Ω
|
RMS-303
|
0.543 in
13.8 mm
|
||
$0.1133 - $0.2086 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
47 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
$1.3105 - $2.4141 | Request the lead time here |
0.591 in
15.0 mm
|
79 Ω
|
38 Ω
|
RMS-303
|
0.591 in
15.0 mm
|
||
$1.3274 - $2.4453 | Request the lead time here |
0.5 in
12.7 mm
|
80 Ω
|
39 Ω
|
RMS-303
|
0.5 in
12.7 mm
|
||
$6.2811 - $11.5706 | Request the lead time here |
0.748 in
19.0 mm
|
115 Ω
|
68 Ω
|
RMS-303
|
0.748 in
19.0 mm
|
||
$1.8638 - $3.4334 | Request the lead time here |
0.591 in
15.0 mm
|
97 Ω
|
53 Ω
|
RMS-303
|
0.591 in
15.0 mm
|
||
$0.1194 - $0.22 | Request the lead time here |
0.157 in
4.0 mm
|
51 Ω
|
32 Ω
|
K5B
|
0.098 in
2.5 mm
|
||
$2.3059 - $4.2478 | Request the lead time here |
0.591 in
15.0 mm
|
105 Ω
|
61 Ω
|
RMS-303
|
0.591 in
15.0 mm
|
||
$8.8791 - $9.8383 | Request the lead time here |
0.748 in
19.0 mm
|
146 Ω
|
88 Ω
|
RMS-303
|
0.748 in
19.0 mm
|
||
$0.3705 - $0.6828 | Request the lead time here |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
RMS-303
|
0.236 in
6.0 mm
|
||
$2.5504 - $4.6984 | Request the lead time here |
0.748 in
19.0 mm
|
55 Ω
|
30 Ω
|
RMS-303
|
0.748 in
19.0 mm
|
||
$1.1111 - $2.0468 | Request the lead time here |
0.531 in
13.5 mm
|
78 Ω
|
37 Ω
|
RMS-303
|
0.531 in
13.5 mm
|
||
$0.1485 - $0.2736 | Request the lead time here |
0.185 in
4.7 mm
|
72 Ω
|
46 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
$5.5908 - $10.2989 | Request the lead time here |
0.504 in
12.8 mm
|
174 Ω
|
106 Ω
|
RMS-303
|
0.504 in
12.8 mm
|
||
$0.3669 - $0.6759 | Request the lead time here |
0.394 in
10.0 mm
|
750 Ω
|
860 Ω
|
RMS-303
|
0.236 in
6.0 mm
|
||
$2.9114 - $5.3632 | Request the lead time here |
0.63 in
16.0 mm
|
100 Ω
|
55 Ω
|
RMS-303
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue