Menu Search

Fibre Bend Limiting Tubing - Clips, Hinged Top Lock

In production

Fibre Bend Limiting Tubing Clips are snap fitting for easy installation and allow the running of Fibre Bend Limiting Tubing along a panel, enclosure or racking unit. They are hinge fitted which also aids the ease of installation and removal

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Accessory Type View
$0.3582 - $0.377 Request the lead time here
Clip
$0.1251 - $0.1316 Request the lead time here
Clip
Optical Fibre Clip - Natural ; UL94 V-2 ; Nylon 6/6

OFBLT-C1-5-01

Price Range
$0.377 - $0.3582

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.3 mm
  • Compatible Hole Diameter
    6.4 mm
Optical Fibre Clip - Natural ; UL94 V-0 ; Nylon 6/6

OFBLT-C1-5-19

Price Range
$0.1316 - $0.1251

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.3 mm
  • Compatible Hole Diameter
    6.4 mm