Menu Search

Fibre Bend Limiting Tubing - Clips, Standoff

In production

Fibre Bend Limiting Tubing can be mounted using Tube and Pip Clips such as the Standoff Clips. These are simple to install and come in two different material types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Accessory Type View
$0.1247 - $0.1312 Request the lead time here
Clip
$0.1674 - $0.1763 Request the lead time here
Clip
$0.1212 - $0.1276 Request the lead time here
Clip
$0.1334 - $0.1404 Request the lead time here
Clip
$0.2259 - $0.4163 Request the lead time here
Clip
$0.1041 - $0.1095 Request the lead time here
Clip
$0.1072 - $0.1128 Request the lead time here
Clip
Tube and Pipe Clip Clip - Natural ; UL94 V-0 ; Nylon 6/6

TPCE5-51-4M-19

Price Range
$0.1312 - $0.1247

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    5.1 mm
  • Compatible Hole Diameter
    6.5 mm
Tube and Pipe Clip Clip - Natural ; UL94 V-0 ; Nylon 6/6

TPCE5-51-6M-19

Price Range
$0.1763 - $0.1674

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    5.1 mm
  • Compatible Hole Diameter
    6.5 mm
Tube and Pipe Clip Clip - Natural ; UL94 V-2 ; Nylon 6/6

TPCE5-51-4M-01

Price Range
$0.1276 - $0.1212

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    5.1 mm
  • Compatible Hole Diameter
    6.5 mm
Tube and Pipe Clip Clip - Natural ; UL94 V-0 ; Nylon

TPCE5-51-8M-19

Price Range
$0.1404 - $0.1334

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    5.1 mm
Tube and Pipe Clip Clip - Natural ; UL94 V-0 ; Nylon 6/6

TPCE5-51-10M-19

Price Range
$0.4163 - $0.2259

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    5.1 mm
  • Compatible Hole Diameter
    6.5 mm
Tube and Pipe Clip Clip - Natural ; UL94 V-2 ; Nylon 6/6

TPCE5-51-6M-01

Price Range
$0.1095 - $0.1041

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    5.1 mm
  • Compatible Hole Diameter
    6.5 mm
Tube and Pipe Clip - Natural ; UL94 V-2 ; Nylon 6/6

TPCE5-51-10M-01

Price Range
$0.1128 - $0.1072

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    5.1 mm
  • Compatible Hole Diameter
    6.5 mm