Menu Search

Fibre Guides

In production

The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Optical Fibre Segments can be assembled for bend control around a 180 degree turn when reeling optical fibre. In a four-piece assembled mode approximately 60m of 900 micron fibre can be stored

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Mounting Method Type View
$1.03 - $1.1413 Request the lead time here
Screw, Sanp-Fit
Corner
Fibre Guide - Overall Height 37.0 mm | 1.457 in

OFS90-30R

Price Range
$1.1413 - $1.03

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Type
    Corner
  • Overall Height
    7.0 mm
  • Full Material
    Polyamide 66