Menu Search

Fibre Reels - Base for Storage

In stock

The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. Optical Fibre Support Bases are available designed for use in fibre optic patch panel applications

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Radius Mounting Method Type View
$19.8606 - $36.5852 Request the lead time here
35.0 mm
Adhesive
Fiber Storage
$0.4323 - $0.4551 18 In stock
43.2 mm
Screw, Rivet
Fiber Support Base
$5.2791 - $5.8494 Request the lead time here
43.2mm
Adhesive
Fiber Support Base
$0.9617 - $1.0123 5 In stock
43.2 mm
Adhesive
Fiber Support Base
$0.6651 - $0.7001 Request the lead time here
43.2 mm
Screw, Rivet
Fiber Support Base
Fibre Reel - Radius 35.0 mm ; Maximum Storage 15.0 m of 900.0 mm ; Mounting Method Adhesive

EFA04-76-ASS

Price Range
$36.5852 - $19.8606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    4 x Adhesives Pads
  • Material
    PA
  • Maximum Storage
    15.0 m of 900.0 mm
  • Mounting Method
    Adhesive
Fibre Reel - Radius 43.2 mm ; Maximum Storage Based on Cable Clamp Diameter ; Mounting Method Screw, Rivet

OFSB-4-85-01

Price Range
$0.4551 - $0.4323

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Includes
    No Mounting Hardware
  • Material
    Nylon 6/6
  • Maximum Storage
    Based on Cable Clamp Diameter
  • Mounting Method
    Screw, Rivet
Fibre Reel - Radius 43.2mm ; Maximum Storage Based on Cable Clamp Diameter ; Mounting Method Adhesive

OFSB-4-85-19A

Price Range
$5.8494 - $5.2791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Includes
    Adhesive
  • Material
    Nylon 6/6
  • Maximum Storage
    Based on Cable Clamp Diameter
  • Mounting Method
    Adhesive
Fibre Reel - Radius 43.2 mm ; Maximum Storage Based on Cable Clamp Diameter ; Mounting Method Adhesive

OFSB-4-85-01A

Price Range
$1.0123 - $0.9617

Stock Levels
5 In stock
Attributes
  • Colour
    Natural
  • Includes
    Adhesive
  • Material
    Nylon 6/6
  • Maximum Storage
    Based on Cable Clamp Diameter
  • Mounting Method
    Adhesive
Fibre Reel - Radius 43.2 mm ; Maximum Storage Based on Cable Clamp Diameter ; Mounting Method Screw, Rivet

OFSB-4-85-19

Price Range
$0.7001 - $0.6651

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Includes
    No Mounting Hardware
  • Material
    Nylon 6/6
  • Maximum Storage
    Based on Cable Clamp Diameter
  • Mounting Method
    Screw, Rivet