Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
$0.1874 - $0.2076 1010 In stock
Black
4.3 mm
10.5 mm
M4
1
Anti-Loss Washer
Countersunk Screw
$0.2563 - $0.284 510 In stock
Black
8.4 mm
20.0 mm
M8
1
Anti-Loss Washer
Countersunk Screw
$0.2389 - $0.2649 518 In stock
Black
6.4 mm
22.0 mm
M6
3
Anti-Loss Washer
Countersunk Screw
$0.2331 - $0.2585 1013 In stock
Black
5.3 mm
18.0 mm
M5
4
Anti-Loss Washer
Flat Screw
  • of 2
Finishing Washer - M4; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 10.5 mm | 0.413 in; Black; Nylon

007104059901

Price Range
$0.2076 - $0.1874

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - M8; Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 20.0 mm | 0.787 in; Black; Nylon

007108059901

Price Range
$0.284 - $0.2563

Stock Levels
510 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - M6; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 22.0 mm | 0.866 in; Black; Nylon

007306059901

Price Range
$0.2649 - $0.2389

Stock Levels
518 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    3
  • Washer Shape
    Round
Finishing Washer - M5; Inside Diameter 5.3 mm | 0.209 in; Outside Diameter 18.0 mm | 0.709 in; Black; Nylon

007405059901

Price Range
$0.2585 - $0.2331

Stock Levels
1013 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Washer Type
    Anti-Loss Washer
  • Type
    4
  • Washer Shape
    Round