Menu Search

Fixing Plates & Rings

In stock

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
10 results
Product SKUs information
Item Code Price range Availability Ring Type View
$0.0822 - $0.0864 519 In stock
$0.0499 - $0.0526 1020 In stock
$0.0287 - $0.0303 1020 In stock
$0.0225 - $0.0237 1020 In stock
$0.0341 - $0.036 1019 In stock
$0.0375 - $0.0394 1518 In stock
$0.0646 - $0.0681 510 In stock
$4.3962 - $4.8711 Request the lead time here
$1.4956 - $1.6572 Request the lead time here
$0.8881 - $0.984 Request the lead time here
Fixing Ring - Overall Depth - 4.0 mm | 0.157 in; Outside Diameter - 19.0 mm | 0.748 in; POM; Red

011112000505

Price Range
$0.0864 - $0.0822

Stock Levels
519 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    12.0 mm
Fixing Ring - Overall Depth - 3.0 mm | 0.118 in; Outside Diameter - 13.0 mm | 0.512 in; POM; Red

011108000505

Price Range
$0.0526 - $0.0499

Stock Levels
1020 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    8.0 mm
Fixing Ring - Overall Depth - 2.5 mm | 0.098 in; Outside Diameter - 7.5 mm | 0.295 in; POM; Red

011104000505

Price Range
$0.0303 - $0.0287

Stock Levels
1020 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    4.0 mm
Fixing Ring - Overall Depth - 2.0 mm | 0.079 in; Outside Diameter - 6.0 mm | 0.236 in; POM; Red

011103000505

Price Range
$0.0237 - $0.0225

Stock Levels
1020 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    3.0 mm
Fixing Ring - Overall Depth - 2.5 mm | 0.098 in; Outside Diameter - 9.0 mm | 0.354 in; POM; Red

011105000505

Price Range
$0.036 - $0.0341

Stock Levels
1019 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    5.0 mm
Fixing Ring - Overall Depth - 3.0 mm | 0.118 in; Outside Diameter - 11.0 mm | 0.433 in; POM; Red

011106000505

Price Range
$0.0394 - $0.0375

Stock Levels
1518 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    6.0 mm
Fixing Ring - Overall Depth - 3.5 mm | 0.138 in; Outside Diameter - 16.0 mm | 0.63 in; POM; Red

011110000505

Price Range
$0.0681 - $0.0646

Stock Levels
510 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    10.0 mm
Fixing Ring - ; Outside Diameter - 63.0 mm | 2.48 in; Zinc Plated Steel;

060A6E

Price Range
$4.8711 - $4.3962

Stock Levels
Request the lead time here
Attributes
  • Material
    Zinc Plated Steel
  • Fitting Diameter
    55.0 mm
  • Inside Diameter
    48.0 mm
  • Outside Diameter
    63.0 mm
Fixing Ring - ; Outside Diameter - 48.0 mm | 1.89 in; Die Cast Zinc;

060A5E

Price Range
$1.6572 - $1.4956

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc
  • Fitting Diameter
    4.0 mm
  • Outside Diameter
    48.0 mm
Fixing Ring - ; Outside Diameter - 33.0 mm | 1.299 in; Spring Steel;

060A3E

Price Range
$0.984 - $0.8881

Stock Levels
Request the lead time here
Attributes
  • Material
    Spring Steel
  • Inside Diameter
    22.5 mm
  • Outside Diameter
    33.0 mm