Menu Search

Flange Hex Nut - Plastic

In stock

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Overall Height View
$0.1141 - $0.1202 28 In stock
M8
14.0 mm
9.0 mm
$0.2155 - $0.2269 2016 In stock
M8
13.0 mm
8.0 mm
43534 $0.148 - $0.2726 1023 In stock
M3
5.5 mm
3.2 mm
$0.156 - $0.1642 1927 In stock
M6
10.0 mm
6.0 mm
$0.1674 - $0.1762 20 In stock
M6
10.0 mm
7.3 mm
$0.1259 - $0.1325 25 In stock
M5
8.0 mm
6.5 mm
$0.1644 - $0.3028 1028 In stock
M5
8.0 mm
5.1 mm
$0.1345 - $0.5141 1028 In stock
M4
7.0 mm
4.1 mm
$0.1576 - $0.1659 Request the lead time here
M4
8.0 mm
4.8 mm
$0.3702 - $0.682 1650 In stock
M16
23.7 mm
15.8 mm
$0.2979 - $0.3136 1000 In stock
M12
18.7 mm
14.4 mm
$0.1495 - $0.2756 1000 In stock
M10
16.0 mm
9.5 mm
Natural Flanged Flanged Hexagonal Hex Flange Nut - Thread Size M8; Distance Across Flats 14.0 mm | 0.551 in; Overall Height 9.0 mm | 0.354 in

0600050000VR

Price Range
$0.1202 - $0.1141

Stock Levels
28 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    14.0 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Natural Nylon 6/6 Flanged Hexagonal Standard Hex Nut - Thread Size M8

43538

Price Range
$0.2269 - $0.2155

Stock Levels
2016 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Natural Nylon 6/6 Flanged Hexagonal Standard Hex Nut - Thread Size M3

43534

Price Range
$0.2726 - $0.148

Stock Levels
1023 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Natural Nylon 6/6 Flanged Hexagonal Standard Hex Nut - Thread Size M6

43537

Price Range
$0.1642 - $0.156

Stock Levels
1927 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Natural Flanged Flanged Hexagonal Hex Flange Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 7.3 mm | 0.287 in

0600040000VR

Price Range
$0.1762 - $0.1674

Stock Levels
20 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    7.3 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Natural Flanged Flanged Hexagonal Hex Flange Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 6.5 mm | 0.256 in

0600030000VR

Price Range
$0.1325 - $0.1259

Stock Levels
25 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    6.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Natural Nylon 6/6 Flanged Hexagonal Standard Hex Nut - Thread Size M5

43536

Price Range
$0.3028 - $0.1644

Stock Levels
1028 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    5.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Natural Nylon 6/6 Flanged Hexagonal Standard Hex Nut - Thread Size M4

43535

Price Range
$0.5141 - $0.1345

Stock Levels
1028 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    4.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Standard Hex Nut - Thread Size M4, 8.0 mm, PA66

1442505

Price Range
$0.1659 - $0.1576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Washer Nut M16 Natural Nylon 6/6

1284115

Price Range
$0.682 - $0.3702

Stock Levels
1650 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    23.7 mm
  • Overall Height
    15.8 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M12 Natural Nylon 6/6

1284114

Price Range
$0.3136 - $0.2979

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.7 mm
  • Overall Height
    14.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 Natural Nylon 6/6

1284116

Price Range
$0.2756 - $0.1495

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    16.0 mm
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural