Menu Search

Flanged Aluminium Carriages

In production

These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.

-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.

  • Useful for heavy loads in a range of applications where they guide and support linear motion.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
  • It works well in harsh conditions since it is lightweight and corrosion-resistant.
Material: Aluminium;Stainless Steel Series Code: SRL1018F

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
3 results
Product SKUs information
Item Code Price range Availability Rail size h2 w1 h1 ±003 l1 d2 d1 View
$205.9985 - $228.2532 Request the lead time here
15.0
19.8
47.0
24.0
64.0
M5
4.3
$213.4783 - $236.541 Request the lead time here
25.0
29.9
70.0
36.0
96.0
M8
6.7
$203.6325 - $225.6315 Request the lead time here
20.0
24.7
63.0
30.0
85.9
M6
5.3
Flanged Carriage - 15.0; 64.0; 47.0; Aluminium;Stainless Steel

20159085

Price Range
$228.2532 - $205.9985

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    64.0
  • w1
    47.0
  • h1 ±003
    24.0
  • d1
    4.3
Flanged Carriage - 25.0; 96.0; 70.0; Aluminium;Stainless Steel

20159108

Price Range
$236.541 - $213.4783

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    96.0
  • w1
    70.0
  • h1 ±003
    36.0
  • d1
    6.7
Flanged Carriage - 20.0; 85.9; 63.0; Aluminium;Stainless Steel

20159092

Price Range
$225.6315 - $203.6325

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    85.9
  • w1
    63.0
  • h1 ±003
    30.0
  • d1
    5.3