Menu Search

Flanged Ball Nuts

In production

Flanged Ball Nuts are an essential component of ball screw assemblies. They are precision mechanical components used in linear motion systems. These nuts, as the name implies, include a flange, which is a flat, projecting rim that extends from the nut and offers additional support and ease of installation.

It's used in conjunction with ball screws to convert rotary motion to linear motion. Ball bearings in the nut roll along the ball screw as it turns, giving smooth and precise linear motion. The flange features a tight tolerance, ensuring minimum backlash and high precision and accuracy.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Please keep in mind that removing the ball nut from the sleeve provided can cause the ball bearings to come loose, rendering the ball nut useless.

  • It is intended for manual or motorised applications at low rotational speeds under load.
  • Extremely durable and have an element of self lubrication.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Material: Steel Series Code: SRL1370

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability d4 ±0.15 l1 l2 d1 for screw d2 tol. G6 d3 ±0.15 Type View
$2,245.6016 - $2,488.2012 Request the lead time here
108.0
93.0
18.0
63.0
90.0
125.0
Type 2
$735.4315 - $814.8825 Request the lead time here
65.0
52.0
12.0
32.0
50.0
80.0
Type 1
$551.6326 - $611.2273 Request the lead time here
38.0
57.0
1.0
16.0
28.0
48.0
Type 1
$950.5187 - $1,053.2064 Request the lead time here
65.0
85.0
12.0
32.0
50.0
80.0
Type 1
$1,405.9282 - $1,557.8152 Request the lead time here
93.0
88.0
16.0
50.0
75.0
110.0
Type 2
$493.9302 - $547.291 Request the lead time here
38.0
45.0
10.0
16.0
28.0
48.0
Type 1
$972.0589 - $1,077.0736 Request the lead time here
78.0
88.0
14.0
40.0
63.0
93.0
Type 2
$594.1626 - $658.352 Request the lead time here
51.0
51.0
10.0
25.0
40.0
62.0
Type 1
$831.0258 - $920.8043 Request the lead time here
78.0
55.0
14.0
40.0
63.0
93.0
Type 2
$653.5161 - $724.1175 Request the lead time here
51.0
80.0
12.0
25.0
40.0
62.0
Type 1
$565.7831 - $626.9065 Request the lead time here
47.0
51.0
10.0
20.0
36.0
58.0
Type 1
$3,833.9138 - $4,248.1039 Request the lead time here
125.0
93.0
20.0
80.0
105.0
145.0
Type 2
Flanged Ball Nut - M8; 63.0; 10.0; Steel

20176112

Price Range
$2,488.2012 - $2,245.6016

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    63.0
  • Pitch/TPI
    10.0
  • Type
    Type 2
  • d2 tol. G6
    90.0
  • d3 ±0.15
    125.0
Flanged Ball Nut - M6; 32.0; 5.0; Steel

20176068

Price Range
$814.8825 - $735.4315

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    32.0
  • Pitch/TPI
    5.0
  • Type
    Type 1
  • d2 tol. G6
    50.0
  • d3 ±0.15
    80.0
Flanged Ball Nut - M6; 16.0; 10.0; Steel

20176020

Price Range
$611.2273 - $551.6326

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    16.0
  • Pitch/TPI
    10.0
  • Type
    Type 1
  • d2 tol. G6
    28.0
  • d3 ±0.15
    48.0
Flanged Ball Nut - M6; 32.0; 10.0; Steel

20176075

Price Range
$1,053.2064 - $950.5187

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    32.0
  • Pitch/TPI
    10.0
  • Type
    Type 1
  • d2 tol. G6
    50.0
  • d3 ±0.15
    80.0
Flanged Ball Nut - M8; 50.0; 10.0; Steel

20176105

Price Range
$1,557.8152 - $1,405.9282

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    50.0
  • Pitch/TPI
    10.0
  • Type
    Type 2
  • d2 tol. G6
    75.0
  • d3 ±0.15
    110.0
Flanged Ball Nut - M6; 16.0; 5.0; Steel

20176013

Price Range
$547.291 - $493.9302

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    16.0
  • Pitch/TPI
    5.0
  • Type
    Type 1
  • d2 tol. G6
    28.0
  • d3 ±0.15
    48.0
Flanged Ball Nut - M8; 40.0; 10.0; Steel

20176099

Price Range
$1,077.0736 - $972.0589

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    40.0
  • Pitch/TPI
    10.0
  • Type
    Type 2
  • d2 tol. G6
    63.0
  • d3 ±0.15
    93.0
Flanged Ball Nut - M6; 25.0; 5.0; Steel

20176044

Price Range
$658.352 - $594.1626

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    25.0
  • Pitch/TPI
    5.0
  • Type
    Type 1
  • d2 tol. G6
    40.0
  • d3 ±0.15
    62.0
Flanged Ball Nut - M8; 40.0; 5.0; Steel

20176082

Price Range
$920.8043 - $831.0258

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    40.0
  • Pitch/TPI
    5.0
  • Type
    Type 2
  • d2 tol. G6
    63.0
  • d3 ±0.15
    93.0
Flanged Ball Nut - M6; 25.0; 10.0; Steel

20176051

Price Range
$724.1175 - $653.5161

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    25.0
  • Pitch/TPI
    10.0
  • Type
    Type 1
  • d2 tol. G6
    40.0
  • d3 ±0.15
    62.0
Flanged Ball Nut - M6; 20.0; 5.0; Steel

20176037

Price Range
$626.9065 - $565.7831

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    20.0
  • Pitch/TPI
    5.0
  • Type
    Type 1
  • d2 tol. G6
    36.0
  • d3 ±0.15
    58.0
Flanged Ball Nut - M8; 80.0; 10.0; Steel

20176129

Price Range
$4,248.1039 - $3,833.9138

Stock Levels
Request the lead time here
Attributes
  • d1 for screw
    80.0
  • Pitch/TPI
    10.0
  • Type
    Type 2
  • d2 tol. G6
    105.0
  • d3 ±0.15
    145.0