Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$81.1293 - $89.894 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
$121.4582 - $134.5797 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
$174.5225 - $193.3767 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
$171.1421 - $189.6312 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
$228.2157 - $252.8706 Request the lead time here
46.0
TR30 x12
30.0
14.0
38.0
2.0
62.0
$664.0503 - $735.7898 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
$1,016.9474 - $1,126.8116 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
$1,059.556 - $1,174.0233 Request the lead time here
60.0
TR36 x 6
36.0
20.0
80.0
1.0
115.0
$265.9503 - $294.6817 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
$334.4228 - $370.5516 Request the lead time here
54.0
TR32 x 6
32.0
16.0
45.0
1.0
70.0
$131.5208 - $145.7294 Request the lead time here
35.0
TR12 x 6
12.0
12.0
28.0
2.0
48.0
$119.6501 - $132.5763 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$181.4405 - $201.0421 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
$228.4515 - $253.1319 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
$588.1094 - $651.6447 Request the lead time here
66.0
TR40 x 14
40.0
16.0
63.0
2.0
95.0
$131.5208 - $145.7294 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
$157.1488 - $174.1261 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
$2,164.2364 - $2,398.0459 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
$230.6527 - $255.5709 Request the lead time here
26.0
TR20 x 4
20.0
11.0
38.0
1.0
62.0
$335.4449 - $371.684 Request the lead time here
33.0
TR24 x 10
24.0
12.0
50.0
2.0
77.0
  • of 4
Flanged Nut - TR10 x 2; 25.0; Bronze

20146603

Price Range
$89.894 - $81.1293

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - TR12 x 3; 35.0; Bronze

20146627

Price Range
$134.5797 - $121.4582

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - TR20 x 4; 44.0; Bronze

20146740

Price Range
$193.3767 - $174.5225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x 5; 44.0; Bronze

20146825

Price Range
$189.6312 - $171.1421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR30 x12; 46.0; Bronze

20146887

Price Range
$252.8706 - $228.2157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - TR44 x 7; 66.0; Bronze

20147006

Price Range
$735.7898 - $664.0503

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut - TR50 x 8; 75.0; Bronze

20147037

Price Range
$1,126.8116 - $1,016.9474

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR36 x 6; 60.0; Bronze

20147280

Price Range
$1,174.0233 - $1,059.556

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR26 x 5; 46.0; Bronze

20146849

Price Range
$294.6817 - $265.9503

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR32 x 6; 54.0; Bronze

20146931

Price Range
$370.5516 - $334.4228

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - TR12 x 6; 35.0; Bronze

20146641

Price Range
$145.7294 - $131.5208

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR18 x 4; 35.0; Bronze

20146719

Price Range
$132.5763 - $119.6501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR20 x 8; 44.0; Bronze

20146764

Price Range
$201.0421 - $181.4405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR28 x 5; 46.0; Bronze

20146863

Price Range
$253.1319 - $228.4515

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR40 x 14; 66.0; Bronze

20146979

Price Range
$651.6447 - $588.1094

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14
  • Thread Direction
    Right Hand
Flanged Nut - TR12 x 3; 35.0; Bronze

20146634

Price Range
$145.7294 - $131.5208

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - TR14 x 3; 35.0; Bronze

20146665

Price Range
$174.1261 - $157.1488

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - TR70 x 10; 105.0; Bronze

20147068

Price Range
$2,398.0459 - $2,164.2364

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR20 x 4; 26.0; Bronze

20147181

Price Range
$255.5709 - $230.6527

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR24 x 10; 33.0; Bronze

20147211

Price Range
$371.684 - $335.4449

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand