Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$176.1558 - $195.1865 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
$324.6823 - $359.7589 Request the lead time here
54.0
TR32 x 12
32.0
16.0
45.0
2.0
70.0
$570.98 - $632.6648 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
$51.2134 - $56.7462 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
$174.6293 - $193.4951 Request the lead time here
44.0
TR22 x 5
22.0
12.0
32.0
1.0
55.0
$325.6746 - $360.8583 Request the lead time here
33.0
TR24 x 5
24.0
13.0
50.0
1.0
77.0
$294.916 - $326.7767 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
$321.4768 - $356.2069 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
$158.525 - $175.6509 Request the lead time here
24.0
TR16 x 8
16.0
12.0
30.0
2.0
52.0
$2,280.5619 - $2,526.9384 Request the lead time here
70.0
TR50 x 8
50.0
20.0
90.0
1.0
170.0
$126.3162 - $139.9625 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$248.053 - $274.851 Request the lead time here
46.0
TR28 x 10
28.0
14.0
38.0
2.0
62.0
$668.6747 - $740.9139 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
$68.6153 - $76.028 Request the lead time here
20.0
TR12 x 6
12.0
7.0
24.0
2.0
42.0
$223.9346 - $248.1271 Request the lead time here
26.0
TR20 x 4
20.0
11.0
38.0
1.0
62.0
$88.0779 - $97.5933 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
$126.3162 - $139.9625 Request the lead time here
35.0
TR18 x 8
18.0
12.0
28.0
2.0
48.0
$94.4127 - $104.6124 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
$117.9205 - $130.6599 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
$1,483.1285 - $1,643.3556 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
  • of 4
Flanged Nut - TR20 x 4; 44.0; Bronze

20146757

Price Range
$195.1865 - $176.1558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - TR32 x 12; 54.0; Bronze

20146917

Price Range
$359.7589 - $324.6823

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    32.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - TR40 x 7; 66.0; Bronze

20146993

Price Range
$632.6648 - $570.98

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR10 x 2; 15.0; Bronze

20147082

Price Range
$56.7462 - $51.2134

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - TR22 x 5; 44.0; Bronze

20146788

Price Range
$193.4951 - $174.6293

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR24 x 5; 33.0; Bronze

20147235

Price Range
$360.8583 - $325.6746

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR36 x 6; 54.0; Bronze

20146955

Price Range
$326.7767 - $294.916

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR36 x 6; 54.0; Bronze

20146962

Price Range
$356.2069 - $321.4768

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR16 x 8; 24.0; Bronze

20147174

Price Range
$175.6509 - $158.525

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR50 x 8; 70.0; Bronze

20147334

Price Range
$2,526.9384 - $2,280.5619

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR18 x 4; 35.0; Bronze

20146726

Price Range
$139.9625 - $126.3162

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - TR28 x 10; 46.0; Bronze

20146856

Price Range
$274.851 - $248.053

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - TR44 x 7; 66.0; Bronze

20147013

Price Range
$740.9139 - $668.6747

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR12 x 6; 20.0; Bronze

20147129

Price Range
$76.028 - $68.6153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR20 x 4; 26.0; Bronze

20147181

Price Range
$248.1271 - $223.9346

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR10 x 2; 25.0; Bronze

20146610

Price Range
$97.5933 - $88.0779

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut - TR18 x 8; 35.0; Bronze

20146733

Price Range
$139.9625 - $126.3162

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR14 x 3; 24.0; Bronze

20147143

Price Range
$104.6124 - $94.4127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - TR12 x 3; 35.0; Bronze

20146627

Price Range
$130.6599 - $117.9205

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR40 x 7; 65.0; Bronze

20147310

Price Range
$1,643.3556 - $1,483.1285

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand