Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$127.6901 - $141.4849 Request the lead time here
35.0
TR12 x 6
12.0
12.0
28.0
2.0
48.0
$116.1651 - $128.7148 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$570.98 - $632.6648 Request the lead time here
66.0
TR40 x 14
40.0
16.0
63.0
2.0
95.0
$166.1574 - $184.1079 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
$294.916 - $326.7767 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
$126.8505 - $140.5546 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
$158.525 - $175.6509 Request the lead time here
24.0
TR16 x 8
16.0
12.0
30.0
2.0
52.0
$79.3769 - $87.9523 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
$2,344.9793 - $2,598.315 Request the lead time here
70.0
TR50 x 8
50.0
20.0
90.0
1.0
170.0
$176.1558 - $195.1865 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
$117.9205 - $130.6599 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
$221.7976 - $245.7591 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
$156.0826 - $172.9447 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
$321.4768 - $356.2069 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
$176.1558 - $195.1865 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
$239.81 - $265.7175 Request the lead time here
26.0
TR20 x 8
20.0
12.0
38.0
2.0
62.0
$233.9331 - $259.2056 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
$1,051.1344 - $1,164.6919 Request the lead time here
60.0
TR36 x 6
36.0
20.0
80.0
1.0
115.0
$324.6823 - $359.7589 Request the lead time here
54.0
TR32 x 12
32.0
16.0
45.0
2.0
70.0
$927.1842 - $1,027.3509 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
  • of 4
Flanged Nut - TR12 x 6; 35.0; Bronze

20146641

Price Range
$141.4849 - $127.6901

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR18 x 4; 35.0; Bronze

20146719

Price Range
$128.7148 - $116.1651

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR40 x 14; 66.0; Bronze

20146979

Price Range
$632.6648 - $570.98

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x 5; 44.0; Bronze

20146825

Price Range
$184.1079 - $166.1574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR36 x 6; 54.0; Bronze

20146955

Price Range
$326.7767 - $294.916

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR16 x 4; 35.0; Bronze

20146696

Price Range
$140.5546 - $126.8505

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR16 x 8; 24.0; Bronze

20147174

Price Range
$175.6509 - $158.525

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR14 x 3; 24.0; Bronze

20147136

Price Range
$87.9523 - $79.3769

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR50 x 8; 70.0; Bronze

20147341

Price Range
$2,598.315 - $2,344.9793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Flanged Nut - TR20 x 8; 44.0; Bronze

20146764

Price Range
$195.1865 - $176.1558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR12 x 3; 35.0; Bronze

20146627

Price Range
$130.6599 - $117.9205

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - TR28 x 5; 46.0; Bronze

20146863

Price Range
$245.7591 - $221.7976

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x 5; 44.0; Bronze

20146818

Price Range
$172.9447 - $156.0826

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR36 x 6; 54.0; Bronze

20146962

Price Range
$356.2069 - $321.4768

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - TR20 x 4; 44.0; Bronze

20146757

Price Range
$195.1865 - $176.1558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR20 x 8; 26.0; Bronze

20147204

Price Range
$265.7175 - $239.81

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR26 x 5; 46.0; Bronze

20146832

Price Range
$259.2056 - $233.9331

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR36 x 6; 60.0; Bronze

20147297

Price Range
$1,164.6919 - $1,051.1344

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - TR32 x 12; 54.0; Bronze

20146917

Price Range
$359.7589 - $324.6823

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    32.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - TR50 x 8; 75.0; Bronze

20147020

Price Range
$1,027.3509 - $927.1842

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand