Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$206.7541 - $229.0904 Request the lead time here
44.0
TR22 x10
22.0
12.0
32.0
2.0
55.0
$255.4946 - $283.0966 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
$331.1211 - $366.8931 Request the lead time here
54.0
TR36 x 12
36.0
16.0
45.0
2.0
70.0
$1,646.958 - $1,824.8842 Request the lead time here
90.0
TR60 x 9
60.0
20.0
88.0
1.0
130.0
$57.388 - $63.5879 Request the lead time here
20.0
TR12 x 3
12.0
7.0
24.0
1.0
42.0
$265.9503 - $294.6817 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
$504.8574 - $559.3988 Request the lead time here
48.0
TR30 x 6
30.0
15.0
58.0
1.0
90.0
$688.735 - $763.1413 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
$120.3576 - $133.3602 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
$130.1057 - $144.1614 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$255.4946 - $283.0966 Request the lead time here
46.0
TR28 x 10
28.0
14.0
38.0
2.0
62.0
$228.2157 - $252.8706 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
$578.4399 - $640.9306 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
$2,296.3075 - $2,544.385 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
$70.6737 - $78.3088 Request the lead time here
20.0
TR12 x 6
12.0
7.0
24.0
2.0
42.0
$504.8574 - $559.3988 Request the lead time here
48.0
TR30 x 12
30.0
14.0
58.0
2.0
90.0
$1,082.6685 - $1,199.6327 Request the lead time here
60.0
TR36 x 12
36.0
16.0
80.0
2.0
115.0
$131.5208 - $145.7294 Request the lead time here
35.0
TR12 x 6
12.0
12.0
28.0
2.0
48.0
$119.6501 - $132.5763 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$181.4405 - $201.0421 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
  • of 4
Flanged Nut - TR22 x10; 44.0; Bronze

20146771

Price Range
$229.0904 - $206.7541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - TR28 x 5; 46.0; Bronze

20146870

Price Range
$283.0966 - $255.4946

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR36 x 12; 54.0; Bronze

20146948

Price Range
$366.8931 - $331.1211

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - TR60 x 9; 90.0; Bronze

20147051

Price Range
$1,824.8842 - $1,646.958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR12 x 3; 20.0; Bronze

20147105

Price Range
$63.5879 - $57.388

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - TR26 x 5; 46.0; Bronze

20146849

Price Range
$294.6817 - $265.9503

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR30 x 6; 48.0; Bronze

20147266

Price Range
$559.3988 - $504.8574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - TR44 x 7; 66.0; Bronze

20147013

Price Range
$763.1413 - $688.735

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut - TR16 x 4; 35.0; Bronze

20146689

Price Range
$133.3602 - $120.3576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR18 x 4; 35.0; Bronze

20146726

Price Range
$144.1614 - $130.1057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - TR28 x 10; 46.0; Bronze

20146856

Price Range
$283.0966 - $255.4946

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - TR30 x 6; 46.0; Bronze

20146900

Price Range
$252.8706 - $228.2157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - TR40 x 7; 66.0; Bronze

20146986

Price Range
$640.9306 - $578.4399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut - TR70 x 10; 105.0; Bronze

20147075

Price Range
$2,544.385 - $2,296.3075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR12 x 6; 20.0; Bronze

20147129

Price Range
$78.3088 - $70.6737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR30 x 12; 48.0; Bronze

20147242

Price Range
$559.3988 - $504.8574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR36 x 12; 60.0; Bronze

20147273

Price Range
$1,199.6327 - $1,082.6685

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - TR12 x 6; 35.0; Bronze

20146641

Price Range
$145.7294 - $131.5208

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR18 x 4; 35.0; Bronze

20146719

Price Range
$132.5763 - $119.6501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR20 x 8; 44.0; Bronze

20146764

Price Range
$201.0421 - $181.4405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand