Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$119.6501 - $132.5763 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$1,544.9959 - $1,711.9068 Request the lead time here
65.0
TR40 x 14
40.0
16.0
80.0
2.0
140.0
$81.7582 - $90.5908 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
$319.0931 - $353.5658 Request the lead time here
33.0
TR24 x 5
24.0
13.0
50.0
1.0
77.0
$588.1094 - $651.6447 Request the lead time here
66.0
TR40 x 14
40.0
16.0
63.0
2.0
95.0
$1,016.9474 - $1,126.8116 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
$247.0043 - $273.689 Request the lead time here
26.0
TR20 x 8
20.0
12.0
38.0
2.0
62.0
$120.3576 - $133.3602 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
$130.1057 - $144.1614 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
$228.2157 - $252.8706 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
$578.4399 - $640.9306 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
$70.6737 - $78.3088 Request the lead time here
20.0
TR12 x 6
12.0
7.0
24.0
2.0
42.0
$504.8574 - $559.3988 Request the lead time here
48.0
TR30 x 12
30.0
14.0
58.0
2.0
90.0
$1,082.6685 - $1,199.6327 Request the lead time here
60.0
TR36 x 12
36.0
16.0
80.0
2.0
115.0
$334.4228 - $370.5516 Request the lead time here
54.0
TR32 x 12
32.0
16.0
45.0
2.0
70.0
$52.7498 - $58.4485 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
$70.6737 - $78.3088 Request the lead time here
20.0
TR12 x 3
12.0
7.0
24.0
1.0
42.0
$1,544.9959 - $1,711.9068 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
$140.2469 - $155.3981 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
$130.6561 - $144.7712 Request the lead time here
35.0
TR16 x 8
16.0
12.0
28.0
2.0
48.0
  • of 4
Flanged Nut - TR18 x 4; 35.0; Bronze

20146719

Price Range
$132.5763 - $119.6501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR40 x 14; 65.0; Bronze

20147303

Price Range
$1,711.9068 - $1,544.9959

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR14 x 3; 24.0; Bronze

20147136

Price Range
$90.5908 - $81.7582

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR24 x 5; 33.0; Bronze

20147228

Price Range
$353.5658 - $319.0931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR40 x 14; 66.0; Bronze

20146979

Price Range
$651.6447 - $588.1094

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14
  • Thread Direction
    Right Hand
Flanged Nut - TR50 x 8; 75.0; Bronze

20147037

Price Range
$1,126.8116 - $1,016.9474

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR20 x 8; 26.0; Bronze

20147204

Price Range
$273.689 - $247.0043

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR16 x 4; 35.0; Bronze

20146689

Price Range
$133.3602 - $120.3576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR18 x 4; 35.0; Bronze

20146726

Price Range
$144.1614 - $130.1057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - TR30 x 6; 46.0; Bronze

20146900

Price Range
$252.8706 - $228.2157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut - TR40 x 7; 66.0; Bronze

20146986

Price Range
$640.9306 - $578.4399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR12 x 6; 20.0; Bronze

20147129

Price Range
$78.3088 - $70.6737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR30 x 12; 48.0; Bronze

20147242

Price Range
$559.3988 - $504.8574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR36 x 12; 60.0; Bronze

20147273

Price Range
$1,199.6327 - $1,082.6685

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - TR32 x 12; 54.0; Bronze

20146917

Price Range
$370.5516 - $334.4228

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    32.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR10 x 2; 15.0; Bronze

20147082

Price Range
$58.4485 - $52.7498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR12 x 3; 20.0; Bronze

20147112

Price Range
$78.3088 - $70.6737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR40 x 7; 65.0; Bronze

20147327

Price Range
$1,711.9068 - $1,544.9959

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut - TR14 x 3; 35.0; Bronze

20146658

Price Range
$155.3981 - $140.2469

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - TR16 x 8; 35.0; Bronze

20146702

Price Range
$144.7712 - $130.6561

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand